1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Design Caster - UTW Series - with Free Stopper (UTWB-50B)

DESIGN CASTERS

Design Caster - UTW Series - with Free Stopper (UTWB-50B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

Part Number
UTWB-50B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

฿ 295.49

DESIGN CASTERS 1 Piece(s) 7 Day(s) 105635.01~80.0050[Nylon] Nylon, BlackNo-----[UNF3/8] UNF3/8X16 Screw Thread504555Light Load-

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper (Detail) With Rotation Stopper Fitting Material Resin
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Wheel Bearings No Stopper Type UTWB

Please check the type/dimensions/specifications of the part UTWB-50B in the Design Caster - UTW Series - with Free Stopper series.

Products with similar specification

Part Number
UTWB-100B-PU
UTWB-100P-PU
UTWB-60B
UTWB-60P(8-11)
UTWB-75B-PU
UTWB-75P-PU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

฿ 873.79

1 Piece(s) 5 Day(s) 1011035.01~80.0080[Urethane] UrethaneOil Resistance-----[M12(P1.75)] M16XP2.010074113Medium Load-

฿ 873.79

1 Piece(s) 5 Day(s) 1011735.01~80.0080[Urethane] UrethaneOil ResistanceRound hole51416555-10074113Medium Load-

฿ 402.41

1 Piece(s) 7 Day(s) 107035.01~80.0075[Nylon] Nylon, BlackNo-----[M12(P1.75)] M16XP2.0605678Light Load-

฿ 399.31

1 Piece(s) 7 Day(s) 107780.01~140.00100[Nylon] Nylon, BlackNoRound Holes (3 Holes)-----605678Medium Load40

฿ 671.88

1 Piece(s) 7 Day(s) 108335.01~80.0075[Urethane] UrethaneOil Resistance-----[M12(P1.75)] M16XP2.0736282Medium Load-

฿ 671.88

1 Piece(s) 7 Day(s) 108935.01~80.0075[Urethane] UrethaneOil ResistanceRound hole51416555-736282Medium Load-