1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Design Caster, UTW Series Free (UTW-40P)

DESIGN CASTERS

Design Caster, UTW Series Free (UTW-40P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel caster.

[Features]
· The main body color of 75 mm to 125 mm products is ivory.
· The small caster receiver can be used for the 40 mm, and the large caster receiver can be used for the 50 mm.

Part Number
UTW-40P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

฿ 129.53

DESIGN CASTERS 1 Piece(s) 7 Day(s) 1050~35.0030[Nylon] Nylon, BlackNoRound hole25.425.43838-393943Light Load-

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper (Detail) No Fitting Material Resin
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Wheel Bearings No

Please check the type/dimensions/specifications of the part UTW-40P in the Design Caster, UTW Series Free series.

Products with similar specification

Part Number
UTW-125P-PU
UTW-40B-M8
UTW-40B-UNC5/16
UTW-50B
UTW-60P(8-11)
UTW-75B-PU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

฿ 1,140.23

1 Piece(s) 7 Day(s) 1014535.01~80.0080[Urethane] UrethaneOil ResistanceRound hole51416555-12587123Medium Load-

฿ 138.10

1 Piece(s) 5 Day(s) 1045~35.0030[Nylon] Nylon, BlackNo-----[M8] M8×1.25393943Light Load-

฿ 138.10

1 Piece(s) 7 Day(s) 1045~35.0030[Nylon] Nylon, BlackNo-----[UNC5/16] UNC5/16X18 Screw Thread393943Light Load-

฿ 245.72

1 Piece(s) 7 Day(s) 105635.01~80.0050[Nylon] Nylon, BlackNo-----[UNF3/8] UNF3/8X16 Screw Thread504548Light Load-

฿ 354.56

1 Piece(s) 7 Day(s) 107780.01~140.00100[Nylon] Nylon, BlackNoRound Holes (3 Holes)-----605658Medium Load40

฿ 626.53

1 Piece(s) 7 Day(s) 108335.01~80.0075[Urethane] UrethaneOil Resistance-----[M12(P1.75)] M16XP2.0736267Medium Load-