1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Design Caster TS Series with Free Stopper

DESIGN CASTERS

Design Caster TS Series with Free Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 500.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

Part Number
TS-60SP-M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 500.59

DESIGN CASTERS 1 Piece(s) 14 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Mounting Height H(mm) 66 Load Range(daN) 80.01~140.00
Stopper (Detail) With Rotation Stopper Allowable Load(daN) 100 Wheel Material Nylon, Black
Wheel Characteristics No Fitting Material Resin Thread Dia. M8×1.25
Wheel Dia. D(Ø) 60 Wheel Width B(mm) 48 Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities
Swivel Radius(mm) 57 Load Category Medium Load Wheel Bearings No
Stopper Type SP

Please check the type/dimensions/specifications of the part TS-60SP-M8 in the Design Caster TS Series with Free Stopper series.