(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A swivel caster.
Part Number |
---|
TS-60-M8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 440.90 | DESIGN CASTERS | 1 Piece(s) | 14 Day(s) | 10 | 66 | 80.01~140.00 | 100 | [M8] M8×1.25 | 60 | 48 | 47 |
Loading...
Caster Type | Resin / Dual Wheels | Stopper (Detail) | No | Wheel Material | Nylon, Black |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Resin | Application | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities |
Load Category | Medium Load | Wheel Bearings | No |
Please check the type/dimensions/specifications of the part TS-60-M8 in the Design Caster TS Series Swivel series.
Part Number |
---|
TS-50-M10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 406.06 | 1 Piece(s) | 14 Day(s) | 10 | 58 | 35.01~80.00 | 80 | [M10] M10×P1.5 | 50 | 44 | 39 |
How can we improve?
How can we improve?