1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Design Caster TNS Series with Swivel Stopper (W-SP Type) (TNS-100W-SP)

DESIGN CASTERS

Design Caster TNS Series with Swivel Stopper (W-SP Type) (TNS-100W-SP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with a swivel stopper. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously.

Part Number
TNS-100W-SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 1,126.84

DESIGN CASTERS 1 Piece(s) 19 Day(s) 1012580.01~140.001001007295

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper (Detail) With Double Stopper (Rotation + Turning) Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material Resin Thread Dia. M16XP2.0
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Load Category Medium Load Wheel Bearings No
Stopper Type W-SP

Please check the type/dimensions/specifications of the part TNS-100W-SP in the Design Caster TNS Series with Swivel Stopper (W-SP Type) series.

Products with similar specification

Part Number
TNS-75W-SP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 898.45

1 Piece(s) 5 Day(s) 109235.01~80.0080755972