1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Designer Caster, TNS Series, Freely Swiveling (TNS-100)

DESIGN CASTERS

Designer Caster, TNS Series, Freely Swiveling (TNS-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster.

[Features]
· The main body color of the 75 mm to 120 mm products is gray, and the wheels wrapped in dark gray urethane.
· The swivel part of the 75 mm to 120 mm products include a bearing.
· The shape of the stopper pedal on the TNS type differs depending on the size.
· The 40 mm product can use the small caster receiver, and the 50 mm and 60 mm products can use the large caster receiver.

Part Number
TNS-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category

฿ 1,029.30

DESIGN CASTERS 1 Piece(s) 5 Day(s) 1012580.01~140.00100[Urethane] UrethaneOil Resistance[M12(P1.75)] M16XP2.01007278Medium Load

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper (Detail) No Fitting Material Resin
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Wheel Bearings No

Please check the type/dimensions/specifications of the part TNS-100 in the Designer Caster, TNS Series, Freely Swiveling series.

Products with similar specification

Part Number
TNS-50-M8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category

฿ 359.48

1 Piece(s) 5 Day(s) 105835.01~80.0060[Nylon] Nylon, BlackNo[M8] M8×1.25504439Light Load