(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.
Part Number |
---|
DNB-40P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 222.86 | DESIGN CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 57 | ~35.00 | 30 | [M8] M8×1.25 | 40 | 41 | 53 |
Loading...
Caster Type | Resin / Dual Wheels | Stopper (Detail) | With Rotation Stopper | Wheel Material | Nylon, Black |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Resin | Application | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities |
Load Category | Light Load | Wheel Bearings | No | Stopper Type | DNB |
Please check the type/dimensions/specifications of the part DNB-40P in the Design Caster DN Series with Swivel Stopper series.
Part Number |
---|
DNB-40B-M8 |
DNB-40B-UNC3/8 |
DNB-40B-UNC5/16 |
DNB-50B-M10 |
DNB-50B-M12 |
DNB-50B-UNC3/8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 184.77 | 1 Piece(s) | 5 Day(s) | 10 | 66 | ~35.00 | 30 | [M8] M8×1.25 | 40 | 41 | 53 | ||
฿ 232.39 | 1 Piece(s) | 7 Day(s) | 10 | 66 | ~35.00 | 30 | [UNC3/8] UNC5/16X18 Thread | 40 | 41 | 53 | ||
฿ 232.39 | 1 Piece(s) | 7 Day(s) | 10 | 66 | ~35.00 | 30 | [UNC5/16] UNC5/16X18 Screw Thread | 40 | 41 | 53 | ||
฿ 334.76 | 1 Piece(s) | 5 Day(s) | 10 | 69 | 35.01~80.00 | 40 | [M10] M10×P1.5 | 52 | 47 | 60 | ||
฿ 290.84 | 1 Piece(s) | 7 Day(s) | 10 | 69 | 35.01~80.00 | 40 | [M12(P1.75)] M16XP2.0 | 52 | 47 | 60 | ||
฿ 290.84 | 1 Piece(s) | 7 Day(s) | 10 | 69 | 35.01~80.00 | 40 | [UNC3/8] UNC5/16X18 Thread | 52 | 47 | 60 |
How can we improve?
How can we improve?