1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Design Caster DN Series Swivel

Design Caster DN Series Swivel
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 73.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Casters with a dual-wheel type design.
[Features]
· Plate types and a threaded types are available.
[Applications]
· Useful for furniture, display units, etc.

Part Number
DN-30BSALE
DN-30P
DN-40B-M8SALE
DN-40B-UNC3/8
DN-40B-UNC5/16
DN-40PSALE
DN-50B-M8
DN-50B-M10
DN-50B-M12
DN-50B-UNC3/8
DN-50P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 73.54

฿ 39.92

DESIGN CASTERS 1 Piece(s) Same day 1039~35.0020-----[M6] M6XP1.0303535

฿ 112.39

DESIGN CASTERS 1 Piece(s) 5 Day(s) 1044~35.0020Round hole181828.528.5-303535

฿ 89.42

฿ 42.39

DESIGN CASTERS 1 Piece(s) Same day 1052~35.0030-----[M8] M8×1.25404147

฿ 175.24

DESIGN CASTERS 1 Piece(s) Available 7 Day(s) 1052~35.0030-----[UNC3/8] UNC5/16X18 Thread404147

฿ 175.24

DESIGN CASTERS 1 Piece(s) 7 Day(s) 1052~35.0030-----[UNC5/16] UNC5/16X18 Screw Thread404147

฿ 81.53

฿ 45.79

DESIGN CASTERS 1 Piece(s) Same day 1057~35.0030Round hole25.425.43838-404147

฿ 295.99

DESIGN CASTERS 1 Piece(s) 5 Day(s) 106635.01~80.0040-----[M8] M8×1.25524757

฿ 295.99

DESIGN CASTERS 1 Piece(s) 5 Day(s) 106635.01~80.0040-----[M10] M10×P1.5524757

฿ 299.09

DESIGN CASTERS 1 Piece(s) 5 Day(s) 106635.01~80.0040-----[M12(P1.75)] M16XP2.0524757

฿ 252.06

DESIGN CASTERS 1 Piece(s) 7 Day(s) 106635.01~80.0040-----[UNC3/8] UNC5/16X18 Thread524757

฿ 250.48

DESIGN CASTERS 1 Piece(s) 7 Day(s) 106635.01~80.0040Round hole25.425.43838-524757

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper (Detail) No Wheel Material Nylon, Black
Wheel Characteristics No Fitting Material Resin Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities
Load Category Light Load Wheel Bearings No