1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Design Casters - AW Series - Swivel (Part Number)

DESIGN CASTERS

Design Casters - AW Series - Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 428.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel caster.

[Features]
· The main bodies of AWNT and AWNS are made of nylon.
· The main body of AWS is aluminum die-cast.
· The large caster receiver can be used.
· AWNS and AWS types can be tightened with the hexagon on the back side of the caster

Part Number
AWS-60-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 428.92

DESIGN CASTERS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Mounting Height H(mm) 70 Load Range(daN) 140.01~220.00
Stopper (Detail) No Allowable Load(daN) 150 Wheel Material Nylon, Black
Wheel Characteristics No Fitting Material Resin Thread Dia. M16XP2.0
Wheel Dia. D(Ø) 60 Wheel Width B(mm) 45 Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities
Swivel Radius(mm) 52 Load Category Medium Load Wheel Bearings No

Please check the type/dimensions/specifications of the part AWS-60-M12 in the Design Casters - AW Series - Swivel series.