(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A swivel caster made of stainless steel that includes a stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.
[Features]
· The S-2 stopper stops rotation of the wheel
Part Number |
---|
SU-TEL-65NLS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 621.43 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 80 | 40 | [Nylon] Nylon, White | Oil Resistance | 56 | 28 | 70 | 42 | 65 | 20 | 76 |
Loading...
Caster Type | Plate Type Universal | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Round hole | Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities |
Load Category | Light Load | Wheel Bearings | No | Stopper Type | S-2 |
Please check the type/dimensions/specifications of the part SU-TEL-65NLS-2 in the Stainless Steel, Caster SU-TEL Series, Includes Adjustable Stopper series.
Part Number |
---|
SU-TEL-100RLS-2 |
SU-TEL-100TPS-2 |
SU-TEL-100UMS-2 |
SU-TEL-65TPS-2 |
SU-TEL-75RLS-2 |
SU-TEL-75TPS-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,236.90 | 1 Piece(s) | 10 Day(s) | 10 | 122 | 50 | [Synthetic Rubber] Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | 93 | ||
฿ 1,114.86 | 1 Piece(s) | 7 Day(s) | 10 | 122 | 60 | Elastomer | No | 82 | 40 | 100 | 58 | 100 | 27 | 93 | ||
฿ 1,327.96 | 1 Piece(s) | 7 Day(s) | 10 | 122 | 60 | [Urethane] Urethane | Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | 93 | ||
฿ 577.88 | 1 Piece(s) | 7 Day(s) | 10 | 80 | 40 | Elastomer | No | 56 | 28 | 70 | 42 | 65 | 21 | 76 | ||
฿ 666.75 | 1 Piece(s) | 5 Day(s) | 10 | 92 | 40 | [Synthetic Rubber] Rubber | No | 56 | 28 | 70 | 42 | 75 | 20 | 81 | ||
฿ 595.42 | 1 Piece(s) | 7 Day(s) | 10 | 92 | 50 | Elastomer | No | 56 | 28 | 70 | 42 | 75 | 20 | 81 |
How can we improve?
How can we improve?