1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster SU-STC Series, Swivel (SU-STC-65NM)

STAINLESS CASTERS

Stainless Steel Caster SU-STC Series, Swivel (SU-STC-65NM)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Swivel type stainless steel alloy caster using SUS304 that excels in rust-prevention performance.
[Features]
· Casters made of all stainless steel (SUS304) fittings are ideal for use in clean environments that do not tolerate rust.
· Elastomer wheels with excellent water and chemical resistance, rubber wheels with good cushioning.
· You can select nylon wheels with excellent chemical and oil resistance from extensive product lineup.
· Has many results in universities and research institutes.
[Applications]
· For logistics equipment in food factories that should be free from rust.
· For Kitchen equipment that get wet easily.

Part Number
SU-STC-65NM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

฿ 517.62

STAINLESS CASTERS 1 Piece(s) Same day 108535.01~80.0070[Nylon] Nylon, WhiteOil ResistanceRound hole55427058652560-No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-STC-65NM in the Stainless Steel Caster SU-STC Series, Swivel series.

Products with similar specification

Part Number
SU-STC-100SUN
SU-STC-100TN
SU-STC-100TR
SU-STC-65TP
SU-STC-75EM
SU-STC-75NM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

฿ 1,370.27

1 Piece(s) 5 Day(s) 1013080.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71No

฿ 1,742.43

1 Piece(s) 7 Day(s) 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71No

฿ 2,146.47

1 Piece(s) 5 Day(s) 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71Available

฿ 876.00

1 Piece(s) 7 Day(s) 108535.01~80.0050ElastomerNoRound hole55427058652760-No

฿ 622.64

1 Piece(s) Same day 109335.01~80.0060[Synthetic Rubber] RubberNoRound hole55427058752565-No

฿ 731.23

1 Piece(s) 5 Day(s) 109335.01~80.0050[Nylon] Nylon, WhiteOil ResistanceRound hole55427058752565-No