(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Swivel type stainless steel alloy caster using SUS304 that excels in rust-prevention performance.
[Features]
· Casters made of all stainless steel (SUS304) fittings are ideal for use in clean environments that do not tolerate rust.
· Elastomer wheels with excellent water and chemical resistance, rubber wheels with good cushioning.
· You can select nylon wheels with excellent chemical and oil resistance from extensive product lineup.
· Has many results in universities and research institutes.
[Applications]
· For logistics equipment in food factories that should be free from rust.
· For Kitchen equipment that get wet easily.
Part Number |
---|
SU-STC-150GNU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,772.80 | STAINLESS CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 119 | - | Available |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SU-STC-150GNU in the Stainless Steel Caster SU-STC Series, Swivel series.
Part Number |
---|
SU-STC-100SUN |
SU-STC-100TN |
SU-STC-100TR |
SU-STC-150MSC |
SU-STC-150NB |
SU-STC-150PSN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,370.27 | 1 Piece(s) | 5 Day(s) | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | 68-68, 69-69, 70-70, 71-71 | No | ||
฿ 1,742.43 | 1 Piece(s) | 7 Day(s) | 10 | 130 | 80.01~140.00 | 100 | Elastomer | No | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | 68-68, 69-69, 70-70, 71-71 | No | ||
฿ 2,146.47 | 1 Piece(s) | 5 Day(s) | 10 | 130 | 80.01~140.00 | 100 | Elastomer | No | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | 68-68, 69-69, 70-70, 71-71 | Available | ||
฿ 5,660.55 | 1 Piece(s) | 18 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 42 | 119 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | ||
฿ 2,211.62 | 1 Piece(s) | 5 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Nylon] Nylon, White | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 119 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | ||
฿ 4,363.40 | 1 Piece(s) | 7 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Engineering Plastics] Polyphenylene Sulfide | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 42 | 100 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | No |
How can we improve?
How can we improve?