(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A swivel caster made of stainless steel that includes a stopper. Includes a stopper function that stops rotation of the wheel.
Part Number |
---|
SU-SM-75EMS-2-M12 |
SU-SM-75NMS-2-M12 |
SU-SM-75TPS-2-M12 |
SU-SM-100NMS-2-M12 |
SU-SM-100RLS-2-M12 |
SU-SM-100TPS-2-M12 |
SU-SM-100UMS-2-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,638.78 | STAINLESS CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 99 | 60 | [Synthetic Rubber] Rubber | No | 75 | 25 | 89 | ||
฿ 1,595.36 | STAINLESS CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 99 | 65 | [Nylon] Nylon, White | Oil Resistance | 75 | 25 | 89 | ||
฿ 1,634.32 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 99 | 50 | Elastomer | No | 75 | 27 | 89 | ||
฿ 1,710.81 | STAINLESS CASTERS | 1 Piece(s) | 35 Day(s) | 10 | 123 | 65 | [Nylon] Nylon, White | Oil Resistance | 100 | 25 | 92 | ||
฿ 1,801.87 | STAINLESS CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 123 | 65 | [Synthetic Rubber] Rubber | No | 100 | 25 | 92 | ||
฿ 1,696.58 | STAINLESS CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 123 | 60 | Elastomer | No | 100 | 27 | 92 | ||
฿ 1,845.29 | STAINLESS CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 123 | 65 | [Urethane] Urethane | Oil Resistance | 100 | 25 | 92 |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Thread Dia. | M16XP2.0 | Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift |
Load Category | Medium Load | Wheel Bearings | No | Stopper Type | S-2 |
How can we improve?
How can we improve?