(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fixed type caster made using SUS304, excellent rust-prevention performance.
[Features]
· Casters made of all stainless steel fittings are ideal for use in clean environments that do not tolerate rust.
· Elastomer wheels with excellent chemical resistance and water-resistance.
· A number of line-up such as a rubber wheel having good cushioning property, a nylon wheel having excellent chemical resistance and oil resistance.
[Applications]
· Logistics equipment in food factories that should be free of rust, etc.
· Kitchen equipment that get wet easily, etc.
Part Number |
---|
SU-SKC-150MSC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,734.27 | STAINLESS CASTERS | 1 Piece(s) | 10 Day(s) | 10 | 190 | 140.01~220.00 | 160 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 100(112) | 53(56) | 140 | 80 | 150 | 44 | Available |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift | Load Category | Medium Load |
How can we improve?
How can we improve?