1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster SU-SEL Series Swivel with Stopper (SU-SEL-75NLS-2-M12)

STAINLESS CASTERS

Stainless Steel Caster SU-SEL Series Swivel with Stopper (SU-SEL-75NLS-2-M12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster made of stainless steel that includes a stopper. Includes a stopper function that stops rotation of the wheel.

Part Number
SU-SEL-75NLS-2-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 639.49

STAINLESS CASTERS 1 Piece(s) 7 Day(s) 109735.01~80.0050[Nylon] Nylon, WhiteOil Resistance752080

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Thread Dia. M16XP2.0 Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities Load Category Light Load
Wheel Bearings No Stopper Type S-2

Please check the type/dimensions/specifications of the part SU-SEL-75NLS-2-M12 in the Stainless Steel Caster SU-SEL Series Swivel with Stopper series.

Products with similar specification

Part Number
SU-SEL-65NLS-2-M12
SU-SEL-65RLS-2-M12
SU-SEL-65TPS-2-M12
SU-SEL-75RLS-2-M12
SU-SEL-75TPS-2-M12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

฿ 599.90

1 Piece(s) 5 Day(s) 108535.01~80.0040[Nylon] Nylon, WhiteOil Resistance652076

฿ 627.98

1 Piece(s) 7 Day(s) 1085~35.0035[Synthetic Rubber] RubberNo652076

฿ 586.35

1 Piece(s) 7 Day(s) 108535.01~80.0040ElastomerNo652176

฿ 669.08

1 Piece(s) 5 Day(s) 109735.01~80.0040[Synthetic Rubber] RubberNo752080

฿ 612.95

1 Piece(s) 10 Day(s) 109735.01~80.0050ElastomerNo752080