(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Superior silence, a whisper caster that is very easy to move (silent master).
[Features]
· Achieves a high level of silence due to the use of the caster swiveling part, bearing of the wheel rotation part, and the manufacturer's original high repulsion wheels.
· Achieves smooth turning through use of radial bearings in the swivel part. Surprisingly easy to move.
· Taking indoor use into consideration, this is a lineup of wheels that do not readily leave markings on the floor.
[Applications]
· Handcarts used by major shipping companies.
· Used widely for various carts in hospitals.
Part Number |
---|
SES-75NRCS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 688.58 | SILENCE CASTERS | 1 Piece(s) | 7 Day(s) | 10 | Screw-In Type | 97 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | - | - | - | - | - | [M12(P1.75)] M16XP2.0 | - | 75 | 27 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 87 | Light Load | - | S-2 |
Loading...
Properties | Slight Noise | Stopper (Detail) | With Rotation Stopper | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Wheel Bearings | Available |
Please check the type/dimensions/specifications of the part SES-75NRCS-2 in the Silent Master Whisper Caster Swivel With Stopper series.
Part Number |
---|
GES-100TBS-2 |
GES-75NRCS-2 |
SES-100NRCS-12 |
STLS-125NRBS-2 |
STLS-125PBS-2 |
STLS-150NRBS-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 691.43 | 1 Piece(s) | 7 Day(s) | 10 | Plate Type Universal | 127 | 35.01~80.00 | 60 | Elastomer | Round hole | - | - | - | - | - | 22 | 100 | 25 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 86 | Light Load | - | S-2 | ||
฿ 727.29 | 1 Piece(s) | 10 Day(s) | 10 | Plate Type Universal | 98 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | Round hole | - | - | - | - | - | 22 | 75 | 27 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 87 | Light Load | - | S-2 | ||
฿ 918.91 | 1 Piece(s) | 7 Day(s) | 10 | Screw-In Type | 126 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | - | - | - | - | - | [M12(P1.75)] M16XP2.0 | - | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 99 | Light Load | - | S-12 | ||
฿ 1,101.52 | 1 Piece(s) | 7 Day(s) | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | [Synthetic Rubber] Rubber, Gray | Slotted Holes | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 121 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | S-2 | ||
฿ 1,092.60 | 1 Piece(s) | 12 Day(s) | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | Elastomer | Slotted Holes | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 121 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | S-2 | ||
฿ 1,176.65 | 1 Piece(s) | 10 Day(s) | 10 | Plate Type Universal | 190 | 80.01~140.00 | 110 | [Synthetic Rubber] Rubber, Gray | Slotted Holes | 75(80) | 75(80) | 102 | 102 | - | - | 150 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 119 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | S-2 |
How can we improve?
How can we improve?