(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with excellent quietness and remarkably light movement.
[Features]
· High level of silence is achieved with bearings used in the caster swiveling part and in the wheel rotation part and original high repulsion wheels.
· Smooth turning achieved by using radial bearings in the swivel part.
· Considering the use indoors, lineup of wheels that are hard to mark on the floor is available.
[Applications]
· Used where travel noise would be distracting, such as for push platform trucks in major transport companies, or for carts in public facilities such as hospitals and libraries.
Part Number |
---|
GES-100NRC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 671.38 | SILENCE CASTERS | 1 Piece(s) | 7 Day(s) | 10 | Plate Type Universal | 127 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | Round hole | - | - | - | - | - | 22 | 100 | 27 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities | 86 | Light Load | - |
Loading...
Properties | Slight Noise | Stopper (Detail) | No | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Wheel Bearings | Available |
Please check the type/dimensions/specifications of the part GES-100NRC in the Silent Master Fine Sound Free Swivel Caster series.
Part Number |
---|
GES-100TB |
GES-75NRC |
SES-75NRC |
STLS-125NRB |
STLS-125PB |
STLS-150NRB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 664.33 | 1 Piece(s) | 7 Day(s) | 10 | Plate Type Universal | 127 | 35.01~80.00 | 60 | Elastomer | Round hole | - | - | - | - | - | 22 | 100 | 25 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 86 | Light Load | - | ||
฿ 646.26 | 1 Piece(s) | 7 Day(s) | 10 | Plate Type Universal | 98 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | Round hole | - | - | - | - | - | 22 | 75 | 27 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 75 | Light Load | - | ||
฿ 616.02 | 1 Piece(s) | 7 Day(s) | 10 | Screw-In Type | 97 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | - | - | - | - | - | [M12(P1.75)] M16XP2.0 | - | 75 | 27 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 75 | Light Load | - | ||
฿ 953.72 | 1 Piece(s) | 5 Day(s) | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | [Synthetic Rubber] Rubber, Gray | Slotted Holes | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 108 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | ||
฿ 939.61 | 1 Piece(s) | 24 Day(s) | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | Elastomer | Slotted Holes | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 108 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | ||
฿ 1,088.39 | 1 Piece(s) | 7 Day(s) | 10 | Plate Type Universal | 190 | 80.01~140.00 | 110 | [Synthetic Rubber] Rubber, Gray | Slotted Holes | 75(80) | 75(80) | 102 | 102 | - | - | 150 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 118 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 |
How can we improve?
How can we improve?