1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silent Master Fine Sound Free Swivel Caster (Part Number)

SILENCE CASTERS

Silent Master Fine Sound Free Swivel Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 616.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with excellent quietness and remarkably light movement.
[Features]
· High level of silence is achieved with bearings used in the caster swiveling part and in the wheel rotation part and original high repulsion wheels.
· Smooth turning achieved by using radial bearings in the swivel part.
· Considering the use indoors, lineup of wheels that are hard to mark on the floor is available.
[Applications]
· Used where travel noise would be distracting, such as for push platform trucks in major transport companies, or for carts in public facilities such as hospitals and libraries.

Part Number
GES-75NRC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

฿ 646.26

SILENCE CASTERS 1 Piece(s) 7 Day(s) 10Plate Type Universal9835.01~80.0060[Synthetic Rubber] Rubber, GrayRound hole-----227527Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities75Light Load-

Loading...

  1. 1

Basic Information

Properties Slight Noise Stopper (Detail) No Wheel Characteristics No
Fitting Material Steel Wheel Bearings Available

Please check the type/dimensions/specifications of the part GES-75NRC in the Silent Master Fine Sound Free Swivel Caster series.

Products with similar specification

Part Number
GES-100NRC
GES-100TB
SES-75NRC
STLS-125NRB
STLS-125PB
STLS-150NRB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

฿ 671.38

1 Piece(s) 7 Day(s) 10Plate Type Universal12735.01~80.0060[Synthetic Rubber] Rubber, GrayRound hole-----2210027Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture86Light Load-

฿ 664.33

1 Piece(s) 7 Day(s) 10Plate Type Universal12735.01~80.0060ElastomerRound hole-----2210025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture86Light Load-

฿ 616.02

1 Piece(s) 7 Day(s) 10Screw-In Type9735.01~80.0060[Synthetic Rubber] Rubber, Gray-----[M12(P1.75)] M16XP2.0-7527Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment75Light Load-

฿ 953.72

1 Piece(s) 5 Day(s) 10Plate Type Universal16580.01~140.00110[Synthetic Rubber] Rubber, GraySlotted Holes75(80)75(80)102102--12527Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture108Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80

฿ 939.61

1 Piece(s) 24 Day(s) 10Plate Type Universal16580.01~140.00110ElastomerSlotted Holes75(80)75(80)102102--12527Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture108Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80

฿ 1,088.39

1 Piece(s) 7 Day(s) 10Plate Type Universal19080.01~140.00110[Synthetic Rubber] Rubber, GraySlotted Holes75(80)75(80)102102--15032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture118Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80