(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with excellent quietness and remarkably light movement.
[Features]
· High level of silence is achieved with bearings used in the caster swiveling part and in the wheel rotation part and original high repulsion wheels.
· Smooth turning achieved by using radial bearings in the swivel part.
· Considering the use indoors, lineup of wheels that are hard to mark on the floor is available.
[Applications]
· Used where travel noise would be distracting, such as for push platform trucks in major transport companies, or for carts in public facilities such as hospitals and libraries.
Part Number |
---|
STLS-125PB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 939.61 | SILENCE CASTERS | 1 Piece(s) | 24 Day(s) | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | Elastomer | Slotted Holes | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 27 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 108 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 |
Loading...
Properties | Slight Noise | Stopper (Detail) | No | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Wheel Bearings | Available |
How can we improve?
How can we improve?