(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multiple clutches and brakes may be required when designing complex mechanisms. This already includes clutch and brake units that can achieve the required operation, eliminating the need of manually combining the clutches and brakes.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Function | Max. Operating Rotational Speed (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) | Shaft Structure | Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,594.81 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Double Clutch Unit | 3000 | 0.1~30 | 5 | Through | - | ||
฿ 25,070.34 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 8 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 5 | Through | - | ||
฿ 36,342.03 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Double Clutch Unit | 3000 | 0.1~30 | 10 | Through | - | ||
฿ 31,679.40 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 10 | Through | - | ||
฿ 40,674.75 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 20 | Through | - | ||
฿ 61,227.70 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Double Clutch Unit | 3000 | 30.1~60 | 40 | Through | - | ||
฿ 87,017.00 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | Quote | 10 | Clutch and Brake Unit | 3000 | 30.1~60 | 40 | Through | - | ||
฿ 83,347.70 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Double Clutch Unit | 3000 | 60.1~200 | 80 | Through | - | ||
฿ 120,307.82 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Double Clutch Unit | 2500 | 60.1~200 | 160 | Through | - | ||
฿ 100,805.06 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Clutch and Brake Unit | 2500 | 0.1~30 | 16 | Through | - | ||
฿ 67,264.93 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Double Clutch / Brake Unit | 3000 | 0.1~30 | 20 | Through | - | ||
฿ 86,008.91 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Double Clutch / Brake Unit | 3000 | 30.1~60 | 40 | Through | - | ||
฿ 118,784.77 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Double Clutch / Brake Unit | 3000 | 60.1~200 | 80 | Through | - | ||
฿ 171,156.86 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Double Clutch / Brake Unit | 2500 | 60.1~200 | 160 | Through | - | ||
฿ 21,408.42 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 2.4 | Butt Weld | - | ||
฿ 26,400.95 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 22 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 5 | Butt Weld | - | ||
฿ 26,400.95 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 16 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 5 | Butt Weld | - | ||
฿ 33,488.37 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 22 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 10 | Butt Weld | - | ||
฿ 33,488.37 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 10 | Butt Weld | - | ||
฿ 42,720.15 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 22 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 20 | Butt Weld | - | ||
฿ 42,720.15 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Clutch and Brake Unit | 3000 | 0.1~30 | 20 | Butt Weld | - | ||
฿ 54,569.16 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 33 Day(s) | - | Clutch and Brake Unit | 3000 | 30.1~60 | 40 | Butt Weld | - | ||
฿ 73,065.72 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Clutch and Brake Unit | 3000 | 60.1~200 | 80 | Butt Weld | - | ||
฿ 45,078.96 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Clutch and Brake Unit | - | 0.1~30 | 5 | Butt Weld | - | ||
฿ 107,333.00 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | Quote | - | Clutch and Brake Unit | - | 0.1~30 | 10 | Butt Weld | - | ||
฿ 61,535.61 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 12 Day(s) | - | Clutch and Brake Unit | - | 0.1~30 | 10 | Butt Weld | - | ||
฿ 29,595.51 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 15 Day(s) | - | Clutch and Brake Unit | 1800 | 0.1~30 | 7.5 | Butt Weld | Sealed Construction | ||
฿ 35,775.69 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 15 Day(s) | - | Clutch and Brake Unit | 1800 | 0.1~30 | 15 | Butt Weld | Sealed Construction | ||
฿ 45,766.25 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 15 Day(s) | - | Clutch and Brake Unit | 1800 | 0.1~30 | 30 | Butt Weld | Sealed Construction | ||
฿ 59,561.70 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | 15 Day(s) | - | Clutch and Brake Unit | 1800 | 30.1~60 | 60 | Butt Weld | Sealed Construction | ||
฿ 50,000.00 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | Quote | - | Clutch and Brake Unit | 1800 | 0.1~30 | 5 | - | - | ||
฿ 106,917.00 | MIP ACTUATED TYPE BRAKE UNITS | 1 Piece(s) | Quote | - | Clutch and Brake Unit | 1800 | 0.1~30 | 20 | - | - |
Loading...
Type | Independent Electromagnetic | Operating Condition | Dry | Used Motive Energy | General Purpose |
---|---|---|---|---|---|
Environment, Applications | Standard | Cooling | Naturally Cooled | Operating Temperature Range(°C) | -10::40 |
Heat Resistant Class | B | Voltage (DC)(V) | 24 |
How can we improve?
How can we improve?