1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Supply Unit

Power Supply Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,920.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A power supply unit that was developed for the purpose of achieving sufficient performance for a group of Miki Pulley electromagnetic clutch and brake products. Ideal power supply unit can be selected in accordance with the application.

[Features]
· The BES model is a small, large-capacity overexcitation power supply unit that can be used for all electromagnetic clutches and brakes with rated voltage of 24 V DC/45 V DC/90 V DC.
· A power supply unit that improves armature suction time and torque rise time by applying an instantaneous overvoltage to rated excitation voltage of a clutch brake, to achieve even greater torque.
· This makes it possible to achieve high frequency and high-accuracy operations of various machinery and devices.
· All circuits are non-contact, so they are small and lightweight.
· A sequencer can be used for direct control which is convenient.
· Supports EC Directive by using an optional set that conforms to EMC Directive.
· BEM model is a compact power supply unit for non-excitation brakes with a rated voltage of 45 V DC/90 V DC/180 V DC.
· The DC voltage required for the operation of electromagnetic clutch and brake can be obtained simply by connecting and giving input of any voltage such as 100 V AC/ 200 V AC/ 400 V AC.
· The entire case has been molded using resin which allows for use even in atmosphere with powder and dust.
· Compact and lightweight.
· A lead wire input/output type that is suited for wire-to-wire connection.

Part Number
BES-20-10 DIN
BES-20-16 DIN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,920.18

MIP POWER SUPPLY FOR CLUTCHES 1 Piece(s) 9 Day(s) 10

฿ 6,920.18

MIP POWER SUPPLY FOR CLUTCHES 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Function Power Source Equipment Type Non-Excitation Operation Operating Temperature Range(°C) -20::60