Non-Excitation Actuated Type Brake

Caution
Product Description
This is an electromagnetic brake that actuates using spring power when there is no energization, which demonstrates excellent performance in rapid braking during power outages, retaining the stop setting over long periods of time, and prevents machinery from coasting based on inertia.
[Features]
"457 model: For braking (made-to-order)"
· A compact lightweight dedicated brake used for braking.
· Uses a system with outside mounted stators that are not easily affected by the heat generated from the coil.
"458 model: for both braking and holding"
· A brake having long-lifespan, high torque, ideal for both braking and holding.
· A unique special armature is adopted to reduce annoying high frequency friction noise in braking.
· The torque adjustment ring can be turned to adjust the braking torque over a wide range.
· A minimum torque can be secured by using a double braking structure.
· The braking power can be released by pulling the manual release lever even when using the braking or retaining settings.
· Can even be used in adverse environment by attaching a rubber duct cover.