1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Variable Height Pole Set (M6 Tip)

Variable Height Pole Set (M6 Tip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A rod stand used for changing the height of the height-adjustment platform, etc.
[Features]
· Any length within 300 mm can be specified in increments of 1 mm.
· Select the length obtained by subtracting the upper and lower plate thickness (A60 = 16 mm, A61 = 24 mm) from the desired platform height.
[Applications]
· Useful for optical experiments.

 
Part Number
A62-[14-300/1]
A63-[16-300/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPole diameter
(φ)
L

-

SUR OPTICAL PARTS BASE 1 Piece(s) 12 Day(s) 101214 ~ 300

-

SUR OPTICAL PARTS BASE 1 Piece(s) 12 Day(s) 102016 ~ 300

Loading...

  1. 1

Basic Information

Tip Male Thread Diameter(M) M6P=1 Type Male Thread on One End, Female Thread on One End