1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod for Extension (M6 Tip)

Rod for Extension (M6 Tip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A rod capable of setting a holder, etc., at various optical axis heights without purchasing new one.
[Features]
· The lower part of the A41/A42 rod is provided with M6P = 1 threaded holes, allowing you to add multiple rods.
· For non-standard lengths, please contact for free size rods.
[Applications]
· Useful for optical experiments.

 
Part Number
A41T-[20,​30,​40,​50,​60,​70,​80,​90,​100,​120,​150]
A42T-[20,​30,​40,​50,​60,​70,​80,​90,​100,​120,​150]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRod Diameter
(φ)
L

-

SUR OPTICAL PARTS BASE 1 Piece(s) 7 Day(s) 101220 ~ 150

-

SUR OPTICAL PARTS BASE 1 Piece(s) 7 Day(s) 102020 ~ 150

Loading...

  1. 1

Basic Information

Tip Male Thread Diameter(M) M6P=1 Type Male Thread on One End, Female Thread on One End