1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rods (Tip M6P = 1, M4)

Rods (Tip M6P = 1, M4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A stainless steel rod for mounting optical components.
[Features]
■ [A40M/A41M] stainless steel rods for mounting optical components.
· A holder with M4 screw attached for Opt Station and can be used as a rod type holder.
■ [A40/A41/A42] stainless steel rods for mounting optical parts.
· A40 to A42 type are common with M6P = 1 threaded fitting and can be mounted on various types of holders, etc.
· There is a pass-through hole with a diameter of ø3 mm or ø4 mm in the lower part of the M6 screw. Insert a wrench into this hole to fix securely when mounting to a holder.
[Applications]
· Useful for optical experiments.

 
Part Number
A40-[20,​30,​40,​50,​60,​70,​80,​90,​100,​110,​120,​150,​180,​200,​250]
A40M-[20,​30,​40,​50,​60,​70,​80,​90,​100,​110,​120,​150,​180,​200,​250]
A41-[20,​30,​40,​50,​60,​70,​80,​90,​100,​110,​120,​150,​180,​200,​250,​300,​350,​400,​500]
A41M-[20,​30,​40,​50,​60,​70,​80,​90,​100,​110,​120,​150,​180,​200,​250]
A42-[20,​30,​40,​50,​60,​70,​80,​90,​100,​110,​120,​150,​180,​200,​250,​300,​350,​400,​500]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip Male Thread Diameter
(M)
Rod Diameter
(φ)
L

-

SUR OPTICAL PARTS BASE 1 Piece(s) 9 Day(s) 10M6P=1820 ~ 250

-

SUR OPTICAL PARTS BASE 1 Piece(s) 9 Day(s) 10M4820 ~ 250

-

SUR OPTICAL PARTS BASE 1 Piece(s) 9 Day(s) 10M6P=11220 ~ 500

-

SUR OPTICAL PARTS BASE 1 Piece(s) 9 Day(s) 10M41220 ~ 250

-

SUR OPTICAL PARTS BASE 1 Piece(s) 7 Day(s) 10M6P=12020 ~ 500

Loading...

  1. 1

Basic Information

Type One End Male Thread