1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Customizable Size Rod A400

Customizable Size Rod A400
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a customizable size rod for which length, diameter and tap can be freely set within the standard range.
[Features]
· The length is specified in 1 mm increments between 20 to 1,000 mm. The manufacturer offers products that are not found in standard items.
· Three types of tube inner diameters ø8 (diameter 8 mm), ø12 (diameter 12 mm) and ø20 (diameter 20 mm) have been added.
· Taps at both ends of the free-size rod can also be selected.
· Please contact for custom order specifications.
[Applications]
· Useful for optical experiments.

 
Part Number
A400B[8,​12,​20]-[20-1000/1]-[3,​4,​6,​16,​U]
A400C[8,​12,​20]-[20-1000/1]-[3,​4,​6,​16,​U]-[3,​4,​6,​16,​U]
A400D[8,​12,​20]-[20-1000/1]-[3,​4,​6,​16,​U]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType φD L M1 M2

-

SUR OPTICAL PARTS BASE 1 Piece(s) 10 Day(s) 10One End Male Thread8 ~ 2020 ~ 10001/4-20UNC / M3 / M4 / M6 / M16 (P = 1.0)NA

-

SUR OPTICAL PARTS BASE 1 Piece(s) 10 Day(s) 10Both ends threaded8 ~ 2020 ~ 10001/4-20UNC / M3 / M4 / M6 / M16 (P = 1.0)1/4-20UNC / M3 / M4 / M6 / M16 (P = 1.0)

-

SUR OPTICAL PARTS BASE 1 Piece(s) 10 Day(s) 10One End Female Thread8 ~ 2020 ~ 10001/4-20UNC / M3 / M4 / M6 / M16 (P = 1.0)NA

Loading...

  1. 1