1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ME Type Electric Work Lamp with Magnet

ME Type Electric Work Lamp with Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,762.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work lamp with base magnet that can be turned ON/OFF. The flexible tube allows the lighting angle to be freely set. Suitable for area lighting on a work bench or on an industrial machine.

[Features]
· The direction of the light can be freely adjusted as desired without shifting the lamp from its fixed spot.
· The safety guard prevents the bulb from breaking in case of a fall.
· Since it is provided with an oil resistant power cord, it can be widely used on the shop floor.
· The magnet of the electric work lamp with magnet can be turned ON/OFF with a single touch, making it a lamp which can be freely mounted, removed, and shifted to any place.
· Suitable for area lighting for processing work on a work bench or industrial machine.

Features

●Can easily install on a horizontal surface and an inclined surface with a powerful magnet.

Specification

●SPQ(piece):1
●Power Supply: AC100V
●Power Cord Length: 1.6m
●Light Bulb: Cap E26(sold separately)
Part Number
ME-2CA-R
ME-5RA
ME-F1C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFree Guide Arm Type Adsorption Power
(N)
Magnet Holder Stand Width
(mm)
Magnet Holder Stand Length
(mm)
Magnet Holder stand Height
(mm)
Model

฿ 6,499.00

MAGNETIC LAMP STANDS 1 Piece(s) 71 Day(s) Flexible8005058.555Reflection Plate Type

฿ 8,481.41

MAGNETIC LAMP STANDS 1 Piece(s) 8 Day(s) Wing Bolt Tightened100050.26653.9Outdoor Shape

฿ 5,762.00

MAGNETIC LAMP STANDS 1 Piece(s) 4 Day(s) Flexible1000507355Fluorescent Light Type

Loading...

  1. 1
 

Basic Information

Types Lighting Arm Magnetic Base Presence