(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Widely used as a magnetic holder to fix various measuring devices such as dial gauges on industrial machines and iron surface plates. Plenty of models with a variety of added features.
[Features]
· There are a plenty of small to large size models with a variety of added features so that it can be selected to suit various conditions in the measurement location.
· Stable and highly accurate measurement work can be carried out with the help of the strong magnet and sturdy clamp mechanism.
· Widely used as measuring device holder for measurement of the dimensions of mechanically processed workpieces on industrial machines or on iron surface plates, mainly through comparative measurement, using dial gauge based measuring devices (for test measurement, and detection of variations)
Part Number |
---|
MB-K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Free Guide Arm Type | Adsorption Power (N) | Magnet Holder Stand Width (mm) | Magnet Holder Stand Length (mm) | Magnet Holder stand Height (mm) | Main Pillar Diameter (mm) | Main column length (mm) | Post Diameter (mm) | Post Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,748.00 | MAGNETIC BASES | 1 Piece(s) | 4 Day(s) | Fixed Arm | 800 | 50 | 58.5 | 55 | 14 | 178 | 12 | 165 |
Loading...
Types | Free Guide Arms | Magnetic Base | Presence | Free Guide Arm End Shape | Tip Holder Through Hole |
---|---|---|---|---|---|
Installation Location | Desk |
Please check the type/dimensions/specifications of the part MB-K in the MB Type, Magnetic Bases series.
Part Number |
---|
MB-BV |
MB-F2 |
MB-FX |
MB-PSL |
MB-RV |
MB-T3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Free Guide Arm Type | Adsorption Power (N) | Magnet Holder Stand Width (mm) | Magnet Holder Stand Length (mm) | Magnet Holder stand Height (mm) | Main Pillar Diameter (mm) | Main column length (mm) | Post Diameter (mm) | Post Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,857.00 | 1 Piece(s) | Same day | Fixed Arm | 800 | 50 | 58.5 | 55 | 12 | 176 | 10 | 150 | ||
฿ 4,848.00 | 1 Piece(s) | Same day | Fixed Arm | 800 | 50 | 58.5 | 55 | 12 | 194 | 10 | 165 | ||
฿ 6,645.00 | 1 Piece(s) | Same day | Mechanical Locking Flex-Arm | 800 | 50 | 58.5 | 55 | 16 | 315 | - | - | ||
฿ 1,554.00 | 1 Piece(s) | Same day | Fixed Arm | 300 | 30 | 34 | 35 | 7 | 54 | - | - | ||
฿ 3,115.00 | 1 Piece(s) | 3 Day(s) | Fixed Arm | 1000 | 50 | 73 | 55 | 16 | 225 | 14 | 165 | ||
฿ 8,075.00 | 1 Piece(s) | Same day | Fixed Arm | 1300 | 50 | 117 | 55 | 20 | 355 | 14 | 200 |
How can we improve?
How can we improve?