1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MB Type, Magnetic Bases (Part Number)

MAGNETIC BASES

MB Type, Magnetic Bases
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,554.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Widely used as a magnetic holder to fix various measuring devices such as dial gauges on industrial machines and iron surface plates. Plenty of models with a variety of added features.

[Features]
· There are a plenty of small to large size models with a variety of added features so that it can be selected to suit various conditions in the measurement location.
· Stable and highly accurate measurement work can be carried out with the help of the strong magnet and sturdy clamp mechanism.
· Widely used as measuring device holder for measurement of the dimensions of mechanically processed workpieces on industrial machines or on iron surface plates, mainly through comparative measurement, using dial gauge based measuring devices (for test measurement, and detection of variations)

Specification

●SPQ(piece):1
●Measuring Equipment Mounting: 6.6mm/8.1mm hole, with lug
Part Number
MB-BV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFree Guide Arm Type Adsorption Power
(N)
Magnet Holder Stand Width
(mm)
Magnet Holder Stand Length
(mm)
Magnet Holder stand Height
(mm)
Main Pillar Diameter
(mm)
Main column length
(mm)
Post Diameter
(mm)
Post Length
(mm)

฿ 2,857.00

MAGNETIC BASES 1 Piece(s) Same day Fixed Arm8005058.5551217610150

Loading...

  1. 1
 

Basic Information

Types Free Guide Arms Magnetic Base Presence Free Guide Arm End Shape Tip Holder Through Hole
Installation Location Desk

Please check the type/dimensions/specifications of the part MB-BV in the MB Type, Magnetic Bases series.

Products with similar specification

Part Number
MB-B
MB-F2
MB-FX
MB-K
MB-PSL
MB-RV
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFree Guide Arm Type Adsorption Power
(N)
Magnet Holder Stand Width
(mm)
Magnet Holder Stand Length
(mm)
Magnet Holder stand Height
(mm)
Main Pillar Diameter
(mm)
Main column length
(mm)
Post Diameter
(mm)
Post Length
(mm)

฿ 1,683.00

1 Piece(s) Same day Fixed Arm8005058.5551217610165

฿ 4,848.00

1 Piece(s) Same day Fixed Arm8005058.5551219410165

฿ 6,645.00

1 Piece(s) Same day Mechanical Locking Flex-Arm8005058.55516315--

฿ 3,748.00

1 Piece(s) 4 Day(s) Fixed Arm8005058.5551417812165

฿ 1,554.00

1 Piece(s) Same day Fixed Arm300303435754--

฿ 3,115.00

1 Piece(s) 3 Day(s) Fixed Arm10005073551622514165