1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MB-X Type, High Lock Mini Base (MB-CX)

HIGH LOCK MINI BASES

MB-X Type, High Lock Mini Base (MB-CX)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Like the high lock base, widely used as a holder for measuring devices. Since it is small in size and simple, it is suitable for use in cramped places.

[Features]
· Mechanical lock with which connectors in 3 places can be simultaneously engaged with a single touch.
· Since the arm can be freely adjusted, it is easy to position the mounted measuring device.
· Like the magnetic base, can be used as a measuring device holder, and is also used to hold sensors in fixed place

 
Part Number
MB-CX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Magnet Holder Stand Width
(mm)
Magnet Holder Stand Length
(mm)
Magnet Holder stand Height
(mm)

฿ 4,725.00

HIGH LOCK MINI BASES 1 Piece(s) 4 Day(s) 160282828

Loading...

  1. 1

Basic Information

Types Free Guide Arms Free Guide Arm Type Fixed Arm Magnetic Base Presence
Free Guide Arm End Shape Tip Holder Through Hole Installation Location Desk Max. Arm Length L(mm) 131

Please check the type/dimensions/specifications of the part MB-CX in the MB-X Type, High Lock Mini Base series.

Products with similar specification

Part Number
MB-PSX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAdsorption Power
(N)
Magnet Holder Stand Width
(mm)
Magnet Holder Stand Length
(mm)
Magnet Holder stand Height
(mm)

฿ 5,426.00

1 Piece(s) Same day 300303435