1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Rack with Pattern ORK-SU

Round Rack with Pattern ORK-SU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,251.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material is SUS304 for excellent corrosion resistance.
As the shaft outer diameter is ground, the shaft diameter tolerance is h7, with good surface roughness of the shaft outer diameter, contributing to longer life of the sliding part compared with the cut processed part.

Part Number
ORK1SU3-1024
ORK50SU2-0815
ORK75SU2-0815
ORK80SU2-0815
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Length L
(mm)
Number of Teeth
(teeth)
Length (nominal) Rack Dia. D
(Ø)
Rack Height H
(mm)

฿ 3,501.77

ROUND LAC 1 Piece(s) 3 Day(s) 10130076300109

฿ 2,251.05

ROUND LAC 1 Piece(s) 3 Day(s) 100.52009520087.5

฿ 2,287.84

ROUND LAC 1 Piece(s) 5 Day(s) 100.752006320087.25

฿ 2,321.00

ROUND LAC 1 Piece(s) 5 Day(s) 100.82005920087.2

Loading...

  1. 1

Basic Information

Shape Rack(round shape) Tooth Type Standard Material Stainless Steel
Surface Treatment No Heat Treatment No Ground Tooth No
End Finish Machining No Mounting Hole NA The number of holes NA
Material Symbol SUS304