1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP Rack RKP-B

CP Rack RKP-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 514.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CP rack gear made of C3604B brass with pitch of 2, pressure angle of 20° (normal teeth).
[Features]
· With the integer pitch, the length becomes an integer regardless of the number of peaks (the number of pitches).
· Made of C3604B.
[Applications]
· Easy design for combining stepper motor, servo motor, etc.

Part Number
RKP2B2-0308
RKP2B5-0310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Number of Teeth
(teeth)
Length (nominal) Rack Height H
(mm)

฿ 514.98

LAC GEAR 1 Piece(s) 3 Day(s) 10200982008

฿ 999.62

LAC GEAR 1 Piece(s) 3 Day(s) 1050024850010

Loading...

  1. 1

Basic Information

Shape Rack(rectangular) Module (M) / Circular Pitch (P) 0.6366 Tooth Type Standard
Material Brass Surface Treatment No Tooth Width B(mm) 3
Heat Treatment No Ground Tooth No End Finish Machining No
Mounting Hole NA The number of holes NA Material Symbol C3604