1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Gear, Metal Injection, MIM (Part Number)

Bevel Gear, Metal Injection, MIM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 624.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

SUS304L made, small module miter gear with excellent corrosion resistance. Module 0.5/ 0.8/ 1.0. Already tapped in 2 places, so can be installed immediately.

Part Number
M1SUM20*2106
M50SUM20*1103
M80SUM20*1605
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Screw Hub length lh

฿ 702.80

MM INJECTION MOLDED GEARS 1 Piece(s) 3 Day(s) 1014.362-M47.5

฿ 624.95

MM INJECTION MOLDED GEARS 1 Piece(s) 3 Day(s) 100.52.532-M2.54.25

฿ 687.67

MM INJECTION MOLDED GEARS 1 Piece(s) 6 Day(s) 100.83.752-M34.5

Loading...

  1. 1

Basic Information

Shape Miter Gear Number of Teeth(Teeth) 20 Gear Ratio 1
Material Stainless Steel Heat Treatment No Ground Tooth No
Shaft Bore Config. Round hole+tap Surface Treatment No Shaft Bore Tolerance H8
Keyway (width × depth) No Pilot Hole Product, Completed Product Finished product Material (Details) SUS304L