1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap (Part Number)

KYO MITER BEVEL ALTERNATIONS

Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 300.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • We do not handle hardened products.
  • Sold as one unit, not as a set. Please be careful.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bevel gear for transmitting power through orthogonal shafts and transmitting the rotation with high-accuracy.
[Features]
· Straight type tooth profile, can be used for machining screw holes and keyways.
· High-frequency hardened products with "H" attached at the end of the part number are also available.
· Module 0.5/0.8/1.0/1.25/1.5/2.0/2.5/3.0/4.0/5.0.
· Pressure angle 20°, Gear ratio 1:1.
· Gear accuracy is between JISB1704 3 to 4 grade (induction hardened gear products: Grade 4).
[Applications]
· Suited for equipment power transmission, drive and transport parts.

Part Number
M2S20-3712-N-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

฿ 1,029.37

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 10220SteelNoKeyway + Tap8.513Class 4H7--Finished productS45C14

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Ground Tooth No
Surface Treatment No

Please check the type/dimensions/specifications of the part M2S20-3712-N-13 in the Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap series.

Products with similar specification

Part Number
M1.5S20-2110
M1.5S20-2110H
M1.5S20-2810
M2S20-3712-N-14
M2S20-3712-P-13
M2S20-3712-P-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

฿ 431.27

1 Piece(s) 3 Day(s) 101.520SteelNoRound hole610Class 3H7NoNoPilot Hole ProductS45C3

฿ 500.57

1 Piece(s) 5 Day(s) 101.520SteelHigh frequencyRound hole610Class 4H8NoNoPilot Hole ProductS45C3

฿ 438.32

1 Piece(s) 3 Day(s) 101.520SteelNoRound hole6.810Class 3H7NoNoPilot Hole ProductS45C10

฿ 1,029.37

1 Piece(s) 12 Day(s) 10220SteelNoKeyway + Tap8.514Class 4H7--Finished productS45C14

฿ 908.43

1 Piece(s) 12 Day(s) 10220SteelNoRound hole+tap8.513Class 4H7--Finished productS45C14

฿ 908.43

1 Piece(s) 12 Day(s) 10220SteelNoRound hole+tap8.514Class 4H7--Finished productS45C14