(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bevel gear for transmitting power through orthogonal shafts and transmitting the rotation with high-accuracy.
[Features]
· Straight type tooth profile, can be used for machining screw holes and keyways.
· High-frequency hardened products with "H" attached at the end of the part number are also available.
· Module 0.5/0.8/1.0/1.25/1.5/2.0/2.5/3.0/4.0/5.0.
· Pressure angle 20°, Gear ratio 1:1.
· Gear accuracy is between JISB1704 3 to 4 grade (induction hardened gear products: Grade 4).
[Applications]
· Suited for equipment power transmission, drive and transport parts.
Part Number |
---|
M1S20*2108 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 400.58 | MITER GEARS M1 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 20 | Steel | No | Round hole+tap | 4.3 | 8 | Class 3 | H7 | 2-M4 | No | Finished product | S45C | 9 |
Loading...
Shape | Miter Gear | Gear Ratio | 1 | Ground Tooth | No |
---|---|---|---|---|---|
Surface Treatment | No |
Please check the type/dimensions/specifications of the part M1S20*2108 in the Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap series.
Part Number |
---|
M1.5S20-2110 |
M1.5S20-2110H |
M1.5S20-2810 |
M1S20-1406 |
M1S20-2106 |
M1S20=1408 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 431.27 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 20 | Steel | No | Round hole | 6 | 10 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 3 | ||
฿ 500.57 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 20 | Steel | High frequency | Round hole | 6 | 10 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 3 | ||
฿ 438.32 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 20 | Steel | No | Round hole | 6.8 | 10 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 10 | ||
฿ 300.16 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 20 | Steel | No | Round hole | 4.3 | 6 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 2 | ||
฿ 301.62 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 20 | Steel | No | Round hole | 4.3 | 6 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 9 | ||
฿ 422.76 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 20 | Steel | No | Keyway | 4.3 | 8 | Class 3 | H7 | No | 3×1.4 | Finished product | S45C | 2 |
How can we improve?
How can we improve?