(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bevel gear for transmitting power through orthogonal shafts and transmitting the rotation with high-accuracy.
[Features]
· Straight type tooth profiles. Types with machined screw holes or keyways also available.
· High-frequency hardened products with "H" attached at the end of the part number are also available.
· Gears for changing the shaft angle by 90°, and accurately transmitting the rotation.
· Module 0.5/0.8/1.0/1.25/1.5/2.0/2.5/3.0/4.0/5.0.
· Pressure angle 20°, Gear ratio 1:2 and 1:3.
· Gear precision is between JISB1704 class 3 to 4 (Induction hardened gear products: Class 4).
[Applications]
· Suited for equipment power transmission, drive and transport parts.
Part Number |
---|
B2S15#12H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 816.67 ฿ 463.62 | MITER GEARS/BEVEL GEARS | 1 Piece(s) | Same day | 10 | 2 | 15 | 3 | Steel | High frequency | Keyway + Tap | 13.4 | 12 | Class 4 | H8 | 2-M5 | 4×1.8 | Finished product | S45C | 16.33 |
Loading...
Shape | Straight | Ground Tooth | No | Surface Treatment | No |
---|
Please check the type/dimensions/specifications of the part B2S15#12H in the Bevel Gear, Straight series.
Part Number |
---|
B1.5S18#10H |
B1.5S18-8 |
B1.5S18-8H |
B2S15-10 |
B2S15-10-H-12 |
B2S15-10-P-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 736.08 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 18 | 2 | Steel | High frequency | Keyway + Tap | 9.8 | 10 | Class 4 | H8 | 2-M4 | 3×1.4 | Finished product | S45C | 22.96 | ||
฿ 553.70 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 18 | 2 | Steel | No | Round hole | 9.8 | 8 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 12.5 | ||
฿ 630.49 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 18 | 2 | Steel | High frequency | Round hole | 9.8 | 8 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 12.5 | ||
฿ 652.36 | 1 Piece(s) | Same day | 10 | 2 | 15 | 3 | Steel | No | Round hole | 13.4 | 10 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 16.33 | ||
฿ 876.06 | 1 Piece(s) | 12 Day(s) | 10 | 2 | 15 | 3 | Steel | No | Round hole | 13.4 | 12 | Class 4 | H7 | - | - | Pilot Hole Product | S45C | 16.33 | ||
฿ 972.81 | 1 Piece(s) | 12 Day(s) | 10 | 2 | 15 | 3 | Steel | No | Round hole+tap | 13.4 | 12 | Class 4 | H7 | - | - | Finished product | S45C | 16.33 |
How can we improve?
How can we improve?