1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Bevel Gear, Straight (Part Number)

MITER BEVEL GEARS M1.5

Bevel Gear, Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 310.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bevel gear for transmitting power through orthogonal shafts and transmitting the rotation with high-accuracy.
[Features]
· Straight type tooth profiles. Types with machined screw holes or keyways also available.
· High-frequency hardened products with "H" attached at the end of the part number are also available.
· Gears for changing the shaft angle by 90°, and accurately transmitting the rotation.
· Module 0.5/0.8/1.0/1.25/1.5/2.0/2.5/3.0/4.0/5.0.
· Pressure angle 20°, Gear ratio 1:2 and 1:3.
· Gear precision is between JISB1704 class 3 to 4 (Induction hardened gear products: Class 4).
[Applications]
· Suited for equipment power transmission, drive and transport parts.

Part Number
B1.5S15#8H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

฿ 651.10

MITER BEVEL GEARS M1.5 1 Piece(s) 5 Day(s) 101.5153SteelHigh frequencyKeyway + Tap10.18Class 4H82-M43×1.4Finished productS45C11.78

Loading...

  1. 1

Basic Information

Shape Straight Ground Tooth No Surface Treatment No

Please check the type/dimensions/specifications of the part B1.5S15#8H in the Bevel Gear, Straight series.

Products with similar specification

Part Number
B1.5S15-8
B1.5S15-8H
B1.5S18#10H
B1.5S18-8
B1.5S18-8H
B1.5S36#10H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

฿ 446.16

1 Piece(s) 3 Day(s) 101.5153SteelNoRound hole10.18Class 3H7NoNoPilot Hole ProductS45C11.78

฿ 816.67

1 Piece(s) 60 Day(s) 101.5153SteelHigh frequencyRound hole10.18Class 4H8NoNoPilot Hole ProductS45C11.78

฿ 736.08

1 Piece(s) 3 Day(s) 101.5182SteelHigh frequencyKeyway + Tap9.810Class 4H82-M43×1.4Finished productS45C22.96

฿ 553.70

1 Piece(s) 3 Day(s) 101.5182SteelNoRound hole9.88Class 3H7NoNoPilot Hole ProductS45C12.5

฿ 630.49

1 Piece(s) 3 Day(s) 101.5182SteelHigh frequencyRound hole9.88Class 4H8NoNoPilot Hole ProductS45C12.5

฿ 1,314.45

1 Piece(s) 5 Day(s) 101.5362SteelHigh frequencyKeyway + Tap9.810Class 4H82-M43×1.4Finished productS45C18.54