(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS B 1704 grade 3 spiral miter gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. High-strength, induction hardened teeth products also (JIS grade 4) also available. Directly mountable, tapped and slotted keyway machined product also available. Material S45C.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 450.17 | MITER GEARS M1 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 20 | No | Round hole+tap | 4.5 | 8 | Class 3 | H7 | Left | 2-M4 | No | Finished product | 9 | ||
฿ 351.14 | MITER GEARS M1 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 20 | No | Round hole | 4.5 | 6 | Class 3 | H7 | Right | No | No | Pilot Hole Product | 9 | ||
฿ 452.37 | MITER GEARS M1 | 1 Piece(s) | 5 Day(s) | 10 | 1 | 30 | No | Round hole | 6.2 | 10 | Class 3 | H7 | Left | No | No | Pilot Hole Product | 9 | ||
฿ 745.00 | MITER GEARS M1 | 1 Piece(s) | 5 Day(s) | 10 | 1 | 30 | High frequency | Round hole+tap | 6.2 | 10 | Class 4 | H8 | Left | 2-M5 | No | Finished product | 9 | ||
฿ 627.49 | MITER GEARS M1 | 1 Piece(s) | 12 Day(s) | 10 | 1 | 30 | High frequency | Round hole+tap | 6.2 | 10 | Class 4 | H8 | Right | 2-M5 | No | Finished product | 9 | ||
฿ 501.54 | MITER GEARS M1.5 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 20 | No | Round hole | 7 | 10 | Class 3 | H7 | Left | No | No | Pilot Hole Product | 10 | ||
฿ 569.41 | MITER GEARS M1.5 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 20 | High frequency | Round hole | 7 | 10 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 10 | ||
฿ 744.64 | MITER GEARS M1.5 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 20 | High frequency | Keyway + Tap | 7 | 12 | Class 4 | H8 | Left | 2-M4 | 4×1.8 | Finished product | 10 | ||
฿ 501.54 | MITER GEARS M1.5 | 1 Piece(s) | 6 Day(s) | 10 | 1.5 | 20 | No | Round hole | 7 | 10 | Class 3 | H7 | Right | No | No | Pilot Hole Product | 10 | ||
฿ 577.73 | MITER GEARS M1.5 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 20 | High frequency | Round hole | 7 | 10 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 10 | ||
฿ 828.54 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 20 | High frequency | Round hole | 7 | 12 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 10 | ||
฿ 1,046.23 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 20 | High frequency | Keyway + Tap | 7 | 12 | Class 4 | H7 | Right | - | - | Finished product | 10 | ||
฿ 925.29 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 20 | High frequency | Round hole+tap | 7 | 12 | Class 4 | H7 | Right | - | - | Finished product | 10 | ||
฿ 717.18 | MITER GEARS M1.5 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 20 | High frequency | Keyway + Tap | 7 | 12 | Class 4 | H8 | Right | 2-M4 | 4×1.8 | Finished product | 10 | ||
฿ 958.05 | MITER GEARS M1.5 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 12 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 12 | ||
฿ 1,229.42 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 13 | Class 4 | H7 | Left | - | - | Pilot Hole Product | 12 | ||
฿ 1,229.42 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 14 | Class 4 | H7 | Left | - | - | Pilot Hole Product | 12 | ||
฿ 1,229.42 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 15 | Class 4 | H7 | Left | - | - | Pilot Hole Product | 12 | ||
฿ 1,229.42 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 16 | Class 4 | H7 | Left | - | - | Pilot Hole Product | 12 | ||
฿ 1,447.11 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 13 | Class 4 | H7 | Left | - | - | Finished product | 12 | ||
฿ 1,447.11 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 14 | Class 4 | H7 | Left | - | - | Finished product | 12 | ||
฿ 1,447.11 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 15 | Class 4 | H7 | Left | - | - | Finished product | 12 | ||
฿ 1,447.11 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 16 | Class 4 | H7 | Left | - | - | Finished product | 12 | ||
฿ 1,326.17 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 13 | Class 4 | H7 | Left | - | - | Finished product | 12 | ||
฿ 1,326.17 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 14 | Class 4 | H7 | Left | - | - | Finished product | 12 | ||
฿ 1,326.17 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 15 | Class 4 | H7 | Left | - | - | Finished product | 12 | ||
฿ 1,326.17 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 16 | Class 4 | H7 | Left | - | - | Finished product | 12 | ||
฿ 958.05 | MITER GEARS M1.5 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 12 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 12 | ||
฿ 1,229.42 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 13 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 12 | ||
฿ 1,229.42 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 14 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 12 | ||
฿ 1,229.42 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 15 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 12 | ||
฿ 1,229.42 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole | 9.3 | 16 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 12 | ||
฿ 1,447.11 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 13 | Class 4 | H7 | Right | - | - | Finished product | 12 | ||
฿ 1,447.11 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 14 | Class 4 | H7 | Right | - | - | Finished product | 12 | ||
฿ 1,447.11 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 15 | Class 4 | H7 | Right | - | - | Finished product | 12 | ||
฿ 1,447.11 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 16 | Class 4 | H7 | Right | - | - | Finished product | 12 | ||
฿ 1,326.17 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 13 | Class 4 | H7 | Right | - | - | Finished product | 12 | ||
฿ 1,326.17 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 14 | Class 4 | H7 | Right | - | - | Finished product | 12 | ||
฿ 1,326.17 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 15 | Class 4 | H7 | Right | - | - | Finished product | 12 | ||
฿ 1,326.17 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 16 | Class 4 | H7 | Right | - | - | Finished product | 12 | ||
฿ 631.61 | MITER GEARS M2 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 20 | High frequency | Round hole | 9 | 12 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 5 | ||
฿ 704.02 | MITER GEARS M2 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 20 | High frequency | Round hole | 9 | 12 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 14 | ||
฿ 885.92 | MITER GEARS M2 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 20 | High frequency | Keyway + Tap | 9 | 15 | Class 4 | H8 | Left | 2-M5 | 5×2.3 | Finished product | 14 | ||
฿ 631.61 | MITER GEARS M2 | 1 Piece(s) | Same day | 10 | 2 | 20 | High frequency | Round hole | 9 | 12 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 5 | ||
฿ 704.02 | MITER GEARS M2 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 20 | High frequency | Round hole | 9 | 12 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 14 | ||
฿ 863.96 | MITER GEARS M2 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 20 | High frequency | Keyway + Tap | 9 | 15 | Class 4 | H8 | Right | 2-M5 | 5×2.3 | Finished product | 14 | ||
฿ 1,366.60 | MITER GEARS M2 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 30 | No | Round hole | 12.4 | 16 | Class 3 | H7 | Left | No | No | Pilot Hole Product | 17 | ||
฿ 1,653.86 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 2 | 30 | No | Round hole | 12.4 | 17 | Class 4 | H7 | Left | - | - | Pilot Hole Product | 17 | ||
฿ 1,653.86 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 2 | 30 | No | Round hole | 12.4 | 18 | Class 4 | H7 | Left | - | - | Pilot Hole Product | 17 | ||
฿ 1,871.55 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 2 | 30 | No | Keyway + Tap | 12.4 | 17 | Class 4 | H7 | Left | - | - | Finished product | 17 | ||
฿ 1,871.55 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 2 | 30 | No | Keyway + Tap | 12.4 | 18 | Class 4 | H7 | Left | - | - | Finished product | 17 | ||
฿ 1,750.61 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 2 | 30 | No | Round hole+tap | 12.4 | 17 | Class 4 | H7 | Left | - | - | Finished product | 17 | ||
฿ 1,750.61 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 2 | 30 | No | Round hole+tap | 12.4 | 18 | Class 4 | H7 | Left | - | - | Finished product | 17 | ||
฿ 1,526.24 | MITER GEARS M2 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 30 | High frequency | Round hole | 12.4 | 16 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 17 | ||
฿ 1,366.60 | MITER GEARS M2 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 30 | No | Round hole | 12.4 | 16 | Class 3 | H7 | Right | No | No | Pilot Hole Product | 17 | ||
฿ 1,526.24 | MITER GEARS M2 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 30 | High frequency | Round hole | 12.4 | 16 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 17 | ||
฿ 1,240.18 | MITER GEARS | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 20 | High frequency | Round hole | 11.1 | 14 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 19 | ||
฿ 1,402.75 | MITER GEARS | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 20 | High frequency | Keyway + Tap | 11.1 | 20 | Class 4 | H8 | Left | 2-M5 | 6×2.8 | Finished product | 19 | ||
฿ 1,240.33 | MITER GEARS | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 20 | High frequency | Round hole | 11.1 | 14 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 19 | ||
฿ 1,426.89 | MITER GEARS | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 20 | High frequency | Keyway + Tap | 11.1 | 20 | Class 4 | H8 | Right | 2-M5 | 6×2.8 | Finished product | 19 | ||
฿ 1,919.77 | MITER GEARS | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 30 | High frequency | Round hole | 15 | 18 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 55 | ||
฿ 1,919.77 | MITER GEARS | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 30 | High frequency | Round hole | 15 | 18 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 55 | ||
฿ 1,493.97 ฿ 896.68 | MITER GEARS | 1 Piece(s) | Same day | 10 | 3 | 20 | High frequency | Round hole | 14 | 16 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 23 | ||
฿ 1,493.97 ฿ 896.68 | MITER GEARS | 1 Piece(s) | Same day | 10 | 3 | 20 | High frequency | Round hole | 14 | 16 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 23 | ||
฿ 2,539.05 | MITER GEARS | 1 Piece(s) | 5 Day(s) | 10 | 3 | 30 | High frequency | Round hole | 18.6 | 22 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 24 | ||
฿ 2,539.05 | MITER GEARS | 1 Piece(s) | 5 Day(s) | 10 | 3 | 30 | High frequency | Round hole | 18.6 | 22 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 24 |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Ground Tooth | No | Surface Treatment | No | Bending angle(deg) | 35 |
Material (Details) | S45C |
How can we improve?
How can we improve?