1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Spiral Miter Gear (Part Number)

MITER GEARS M2

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spiral Miter Gear
  • Spiral Miter Gear
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 351.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS B 1704 grade 3 spiral miter gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. High-strength, induction hardened teeth products also (JIS grade 4) also available. Directly mountable, tapped and slotted keyway machined product also available. Material S45C.

Part Number
M2S20L-3712H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

฿ 704.02

MITER GEARS M2 1 Piece(s) 5 Day(s) 10220High frequencyRound hole912Class 4H8LeftNoNoPilot Hole Product14

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Ground Tooth No Surface Treatment No Bending angle(deg) 35
Material (Details) S45C

Please check the type/dimensions/specifications of the part M2S20L-3712H in the Spiral Miter Gear series.

Products with similar specification

Part Number
M1.5S20R#2812H
M1.5S20R-2810
M1.5S20R-2810H
M2S20R#3715H
M2S20R-2812H
M2S20R-3712H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

฿ 717.18

1 Piece(s) 5 Day(s) 101.520High frequencyKeyway + Tap712Class 4H8Right2-M44×1.8Finished product10

฿ 501.54

1 Piece(s) 6 Day(s) 101.520NoRound hole710Class 3H7RightNoNoPilot Hole Product10

฿ 577.73

1 Piece(s) 5 Day(s) 101.520High frequencyRound hole710Class 4H8RightNoNoPilot Hole Product10

฿ 863.96

1 Piece(s) 3 Day(s) 10220High frequencyKeyway + Tap915Class 4H8Right2-M55×2.3Finished product14

฿ 631.61

1 Piece(s) Same day 10220High frequencyRound hole912Class 4H8RightNoNoPilot Hole Product5

฿ 704.02

1 Piece(s) 5 Day(s) 10220High frequencyRound hole912Class 4H8RightNoNoPilot Hole Product14