(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS B 1704 grade 3 spiral miter gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. High-strength, induction hardened teeth products also (JIS grade 4) also available. Directly mountable, tapped and slotted keyway machined product also available. Material S45C.
Part Number |
---|
M2S20R-3712H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 704.02 | MITER GEARS M2 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 20 | High frequency | Round hole | 9 | 12 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 14 |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Ground Tooth | No | Surface Treatment | No | Bending angle(deg) | 35 |
Material (Details) | S45C |
Please check the type/dimensions/specifications of the part M2S20R-3712H in the Spiral Miter Gear series.
Part Number |
---|
M1.5S20R#2812H |
M1.5S20R-2810 |
M1.5S20R-2810H |
M2S30L-5116 |
M2S30L-5116-H-17 |
M2S30L-5116-H-18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 717.18 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 20 | High frequency | Keyway + Tap | 7 | 12 | Class 4 | H8 | Right | 2-M4 | 4×1.8 | Finished product | 10 | ||
฿ 501.54 | 1 Piece(s) | 6 Day(s) | 10 | 1.5 | 20 | No | Round hole | 7 | 10 | Class 3 | H7 | Right | No | No | Pilot Hole Product | 10 | ||
฿ 577.73 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 20 | High frequency | Round hole | 7 | 10 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 10 | ||
฿ 1,366.60 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 30 | No | Round hole | 12.4 | 16 | Class 3 | H7 | Left | No | No | Pilot Hole Product | 17 | ||
฿ 1,653.86 | 1 Piece(s) | 12 Day(s) | 10 | 2 | 30 | No | Round hole | 12.4 | 17 | Class 4 | H7 | Left | - | - | Pilot Hole Product | 17 | ||
฿ 1,653.86 | 1 Piece(s) | 12 Day(s) | 10 | 2 | 30 | No | Round hole | 12.4 | 18 | Class 4 | H7 | Left | - | - | Pilot Hole Product | 17 |
How can we improve?
How can we improve?