(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS B 1704 grade 3 spiral bevel gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. Gear ratio 1: 2, 1: 3. High-strength, induction hardened teeth products also (JIS grade 4) also available.
Directly mountable, tapped and slotted keyway machined product also available. Material S45C.
Part Number |
---|
B1S15L-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 341.77 | MITER BEVEL GEARS M1 | 1 Piece(s) | 5 Day(s) | 10 | 1 | 15 | 3 | No | Round hole | 6.7 | 6 | Class 3 | H7 | Left | No | No | Pilot Hole Product | 8.17 |
Loading...
Shape | Spiral | Material | Steel | Ground Tooth | No |
---|---|---|---|---|---|
Surface Treatment | No | Bending angle(deg) | 35 | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part B1S15L-6 in the Spiral bevel gear series.
Part Number |
---|
B1.5S18L-8H |
B1.5S36R-10 |
B1.5S36R-10-H-11 |
B1S20L*8H |
B1S20L-8 |
B1S40R*10H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 741.60 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 18 | 2 | High frequency | Round hole | 9.8 | 8 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 12.49 | ||
฿ 1,246.75 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 36 | 2 | No | Round hole | 9.8 | 10 | Class 3 | H7 | Right | No | No | Pilot Hole Product | 9 | ||
฿ 1,534.00 | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 36 | 2 | No | Round hole | 9.8 | 11 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 9 | ||
฿ 550.31 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 20 | 2 | High frequency | Round hole+tap | 5.7 | 8 | Class 4 | H8 | Left | 2-M4 | No | Finished product | 8.6 | ||
฿ 470.71 | 1 Piece(s) | 5 Day(s) | 10 | 1 | 20 | 2 | No | Round hole | 5.7 | 8 | Class 3 | H7 | Left | No | No | Pilot Hole Product | 8.6 | ||
฿ 781.52 | 1 Piece(s) | 5 Day(s) | 10 | 1 | 40 | 2 | High frequency | Round hole+tap | 5.7 | 10 | Class 4 | H8 | Right | 2-M5 | No | Finished product | 8 |
How can we improve?
How can we improve?