(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS B 1704 grade 3 spiral bevel gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. Gear ratio 1: 2, 1: 3. High-strength, induction hardened teeth products also (JIS grade 4) also available.
Directly mountable, tapped and slotted keyway machined product also available. Material S45C.
Part Number |
---|
B2S45R-14-H-28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,415.52 | KYO MITER BEVEL ALTERNATIONS | 1 Piece(s) | 12 Day(s) | 10 | 2 | 45 | 3 | No | Round hole | 13.4 | 28 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 16 |
Loading...
Shape | Spiral | Material | Steel | Ground Tooth | No |
---|---|---|---|---|---|
Surface Treatment | No | Bending angle(deg) | 35 | Material (Details) | S45C |
How can we improve?
How can we improve?