1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Spiral bevel gear (Part Number)

KYO BEVEL GEARS

Spiral bevel gear
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS B 1704 grade 3 spiral bevel gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. Gear ratio 1: 2, 1: 3. High-strength, induction hardened teeth products also (JIS grade 4) also available.
Directly mountable, tapped and slotted keyway machined product also available. Material S45C.

Part Number
B2S36R-12H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

฿ 1,674.30

KYO BEVEL GEARS 1 Piece(s) 4 Day(s) 102362High frequencyRound hole1312Class 4H8RightNoNoPilot Hole Product15.12

Loading...

  1. 1

Basic Information

Shape Spiral Material Steel Ground Tooth No
Surface Treatment No Bending angle(deg) 35 Material (Details) S45C

Please check the type/dimensions/specifications of the part B2S36R-12H in the Spiral bevel gear series.

Products with similar specification

Part Number
B1.5S18L-8H
B1.5S36R-10
B1.5S36R-10-H-11
B2S45R-14
B2S45R-14-H-15
B2S45R-14-H-16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

฿ 741.60

1 Piece(s) 5 Day(s) 101.5182High frequencyRound hole9.88Class 4H8LeftNoNoPilot Hole Product12.49

฿ 1,246.75

1 Piece(s) 5 Day(s) 101.5362NoRound hole9.810Class 3H7RightNoNoPilot Hole Product9

฿ 1,534.00

1 Piece(s) 12 Day(s) 101.5362NoRound hole9.811Class 4H7Right--Pilot Hole Product9

฿ 2,112.37

1 Piece(s) 5 Day(s) 102453NoRound hole13.414Class 3H7RightNoNoPilot Hole Product16

฿ 2,415.52

1 Piece(s) 12 Day(s) 102453NoRound hole13.415Class 4H7Right--Pilot Hole Product16

฿ 2,415.52

1 Piece(s) 12 Day(s) 102453NoRound hole13.416Class 4H7Right--Pilot Hole Product16