1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Spiral bevel gear (Part Number)

MITER BEVEL GEARS M1

Spiral bevel gear
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS B 1704 grade 3 spiral bevel gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. Gear ratio 1: 2, 1: 3. High-strength, induction hardened teeth products also (JIS grade 4) also available.
Directly mountable, tapped and slotted keyway machined product also available. Material S45C.

Part Number
B1S20L*8H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

฿ 550.31

MITER BEVEL GEARS M1 1 Piece(s) 3 Day(s) 101202High frequencyRound hole+tap5.78Class 4H8Left2-M4NoFinished product8.6

Loading...

  1. 1

Basic Information

Shape Spiral Material Steel Ground Tooth No
Surface Treatment No Bending angle(deg) 35 Material (Details) S45C

Please check the type/dimensions/specifications of the part B1S20L*8H in the Spiral bevel gear series.

Products with similar specification

Part Number
B1.5S18L-8H
B1.5S36R-10
B1.5S36R-10-H-11
B1S20L-8
B1S40R*10H
B1S40R-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

฿ 741.60

1 Piece(s) 5 Day(s) 101.5182High frequencyRound hole9.88Class 4H8LeftNoNoPilot Hole Product12.49

฿ 1,246.75

1 Piece(s) 5 Day(s) 101.5362NoRound hole9.810Class 3H7RightNoNoPilot Hole Product9

฿ 1,534.00

1 Piece(s) 12 Day(s) 101.5362NoRound hole9.811Class 4H7Right--Pilot Hole Product9

฿ 470.71

1 Piece(s) 5 Day(s) 101202NoRound hole5.78Class 3H7LeftNoNoPilot Hole Product8.6

฿ 781.52

1 Piece(s) 5 Day(s) 101402High frequencyRound hole+tap5.710Class 4H8Right2-M5NoFinished product8

฿ 847.35

1 Piece(s) 5 Day(s) 101402NoRound hole5.710Class 3H7RightNoNoPilot Hole Product8