1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS miter gear (Part Number)

SUS miter gear
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 924.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SUS304 made for excellent corrosion resistance. Module 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0. Tapped at 2 points, directly mountable product also available.

Part Number
M1SU20-2106
M1SU20*2106
M1SU25-2306
M1SU25*2306
M1SU30-2608
M1SU30*2608
M1.5SU20-2810
M1.5SU25-3410
M1.5SU25-3410-H-12
M1.5SU25-3410-N-12
M1.5SU25-3410-P-12
M1.5SU30-3812
M1.5SU30-3812-H-13
M1.5SU30-3812-H-14
M1.5SU30-3812-H-15
M1.5SU30-3812-H-16
M1.5SU30-3812-N-13
M1.5SU30-3812-N-14
M1.5SU30-3812-N-15
M1.5SU30-3812-N-16
M1.5SU30-3812-P-13
M1.5SU30-3812-P-14
M1.5SU30-3812-P-16
M2SU20-3712
M2SU25-4012
M2SU30-5116
M2SU30-5116-H-17
M2SU30-5116-H-18
M2SU30-5116-N-17
M2SU30-5116-N-18
M2SU30-5116-P-17
M2SU30-5116-P-18
M3SU20-5816
M80SU20-1605
M80SU20*1605
M80SU25-1805
M80SU30-2006SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

฿ 924.73

SUS MITER GEARS 1 Piece(s) 5 Day(s) 10120Round hole4.36H8NoNoPilot Hole Product9

฿ 1,065.52

SUS MITER GEARS 1 Piece(s) 3 Day(s) 10120Round hole+tap4.36H82-M4NoFinished product9

฿ 1,119.80

SUS MITER GEARS 1 Piece(s) 5 Day(s) 10125Round hole5.36H8NoNoPilot Hole Product8

฿ 1,236.46

SUS MITER GEARS 1 Piece(s) 5 Day(s) 10125Round hole+tap5.36H82-M4NoFinished product8

฿ 1,536.23

SUS MITER GEARS 1 Piece(s) 3 Day(s) 10130Round hole6.28H8NoNoPilot Hole Product8.9

฿ 1,657.52

SUS MITER GEARS 1 Piece(s) 3 Day(s) 10130Round hole+tap6.28H82-M5NoFinished product8.9

฿ 1,273.14

SUS MITER GEARS 1 Piece(s) 3 Day(s) 101.520Round hole6.810H8NoNoPilot Hole Product10

฿ 1,732.16

SUS MITER GEARS 1 Piece(s) 5 Day(s) 101.525Round hole7.510H8NoNoPilot Hole Product11.5

฿ 2,000.79

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.525Round hole7.512H7--Pilot Hole Product11.5

฿ 2,236.62

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.525Keyway + Tap7.512H7--Finished product11.5

฿ 2,103.59

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.525Round hole+tap7.512H7--Finished product11.5

฿ 2,211.27

SUS MITER GEARS 1 Piece(s) 4 Day(s) 101.530Round hole9.312H8NoNoPilot Hole Product12.34

฿ 2,506.80

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Round hole9.313H7--Pilot Hole Product12.34

฿ 2,506.80

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Round hole9.314H7--Pilot Hole Product12.34

฿ 2,506.80

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Round hole9.315H7--Pilot Hole Product12.34

฿ 2,506.80

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Round hole9.316H7--Pilot Hole Product12.34

฿ 2,742.63

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Keyway + Tap9.313H7--Finished product12.34

฿ 2,742.63

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Keyway + Tap9.314H7--Finished product12.34

฿ 2,742.63

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Keyway + Tap9.315H7--Finished product12.34

฿ 2,742.63

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Keyway + Tap9.316H7--Finished product12.34

฿ 2,609.60

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Round hole+tap9.313H7--Finished product12.34

฿ 2,609.60

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Round hole+tap9.314H7--Finished product12.34

฿ 2,609.60

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 101.530Round hole+tap9.316H7--Finished product12.34

฿ 1,752.20

MITER GEARS 1 Piece(s) 5 Day(s) 10220Round hole8.512H8NoNoPilot Hole Product14

฿ 2,224.67

SUS MITER GEARS 1 Piece(s) 5 Day(s) 10225Round hole10.512H8NoNoPilot Hole Product11

฿ 2,661.07

MITER GEARS 1 Piece(s) 5 Day(s) 10230Round hole12.416H8NoNoPilot Hole Product16.79

฿ 2,978.56

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 10230Round hole12.417H7--Pilot Hole Product16.79

฿ 2,978.56

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 10230Round hole12.418H7--Pilot Hole Product16.79

฿ 3,193.21

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 10230Keyway + Tap12.417H7--Finished product16.79

฿ 3,214.39

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 10230Keyway + Tap12.418H7--Finished product16.79

฿ 3,081.36

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 10230Round hole+tap12.417H7--Finished product16.79

฿ 3,081.36

KYO MITER BEVEL ALTERNATIONS 1 Piece(s) 12 Day(s) 10230Round hole+tap12.418H7--Finished product16.79

฿ 2,925.43

MITER GEARS 1 Piece(s) 5 Day(s) 10320Round hole13.616H8NoNoPilot Hole Product23

฿ 1,208.52

SUS MITER GEARS 1 Piece(s) 5 Day(s) 100.820Round hole3.75H8NoNoPilot Hole Product6

฿ 979.05

SUS MITER GEARS 1 Piece(s) 3 Day(s) 100.820Round hole+tap3.75H82-M3NoFinished product6

฿ 1,034.32

SUS MITER GEARS 1 Piece(s) 5 Day(s) 100.825Round hole4.75H8NoNoPilot Hole Product6

฿ 1,388.10

฿ 757.62

SUS MITER GEARS 1 Piece(s) Same day 100.830Round hole5.66H8NoNoPilot Hole Product6

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Material Stainless Steel
Heat Treatment No Ground Tooth No Surface Treatment No
Accuracy(* New JIS) Class 4 Material (Details) SUS304