1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SUS miter gear (Part Number)

SUS MITER GEARS

SUS miter gear
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 924.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SUS304 made for excellent corrosion resistance. Module 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0. Tapped at 2 points, directly mountable product also available.

Part Number
M2SU25-4012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

฿ 2,224.67

SUS MITER GEARS 1 Piece(s) 5 Day(s) 10225Round hole10.512H8NoNoPilot Hole Product11

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Material Stainless Steel
Heat Treatment No Ground Tooth No Surface Treatment No
Accuracy(* New JIS) Class 4 Material (Details) SUS304

Please check the type/dimensions/specifications of the part M2SU25-4012 in the SUS miter gear series.

Products with similar specification

Part Number
M1.5SU25-3410-N-12
M1.5SU25-3410-P-12
M1.5SU30-3812
M2SU30-5116
M2SU30-5116-H-17
M2SU30-5116-H-18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

฿ 2,236.62

1 Piece(s) 12 Day(s) 101.525Keyway + Tap7.512H7--Finished product11.5

฿ 2,103.59

1 Piece(s) 12 Day(s) 101.525Round hole+tap7.512H7--Finished product11.5

฿ 2,211.27

1 Piece(s) 4 Day(s) 101.530Round hole9.312H8NoNoPilot Hole Product12.34

฿ 2,661.07

1 Piece(s) 5 Day(s) 10230Round hole12.416H8NoNoPilot Hole Product16.79

฿ 2,978.56

1 Piece(s) 12 Day(s) 10230Round hole12.417H7--Pilot Hole Product16.79

฿ 2,978.56

1 Piece(s) 12 Day(s) 10230Round hole12.418H7--Pilot Hole Product16.79