(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUS304 made for excellent corrosion resistance. Module 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0. Tapped at 2 points, directly mountable product also available.
Part Number |
---|
M80SU25-1805 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,034.32 | SUS MITER GEARS | 1 Piece(s) | 5 Day(s) | 10 | 0.8 | 25 | Round hole | 4.7 | 5 | H8 | No | No | Pilot Hole Product | 6 |
Loading...
Shape | Miter Gear | Gear Ratio | 1 | Material | Stainless Steel |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Surface Treatment | No |
Accuracy(* New JIS) | Class 4 | Material (Details) | SUS304 |
Please check the type/dimensions/specifications of the part M80SU25-1805 in the SUS miter gear series.
Part Number |
---|
M1.5SU25-3410 |
M1.5SU25-3410-H-12 |
M1.5SU25-3410-N-12 |
M1.5SU25-3410-P-12 |
M1.5SU30-3812 |
M80SU30-2006 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,732.16 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 25 | Round hole | 7.5 | 10 | H8 | No | No | Pilot Hole Product | 11.5 | ||
฿ 2,000.79 | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 25 | Round hole | 7.5 | 12 | H7 | - | - | Pilot Hole Product | 11.5 | ||
฿ 2,236.62 | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 25 | Keyway + Tap | 7.5 | 12 | H7 | - | - | Finished product | 11.5 | ||
฿ 2,103.59 | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 25 | Round hole+tap | 7.5 | 12 | H7 | - | - | Finished product | 11.5 | ||
฿ 2,211.27 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 30 | Round hole | 9.3 | 12 | H8 | No | No | Pilot Hole Product | 12.34 | ||
฿ 1,388.10 | 1 Piece(s) | Same day | 10 | 0.8 | 30 | Round hole | 5.6 | 6 | H8 | No | No | Pilot Hole Product | 6 |
How can we improve?
How can we improve?