(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bevel gear of SUS304 stainless steel rod.
[Features]
· Module 0.8/1.0/1.5/2.0 Pressure angle 20 degrees (full depth teeth).
· SUS304 material demonstrates excellent corrosion-resistance.
· Products with threaded holes can be used immediately.
· Tooth ratio of 1:2.
[Applications]
· Equipment power transmission, drive and conveyance parts.
· For the semiconductor and food industry jobs.
Part Number |
---|
B2SU18-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,525.74 | KYO BEVEL GEARS | 1 Piece(s) | 12 Day(s) | 10 | 2 | 18 | Round hole | 12.6 | 10 | H8 | No | No | Pilot Hole Product | 15.12 |
Loading...
Shape | Straight | Gear Ratio | 2 | Material | Stainless Steel |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Surface Treatment | No |
Accuracy(* New JIS) | Class 4 | Material (Details) | SUS304 |
Please check the type/dimensions/specifications of the part B2SU18-10 in the SUS bevel gear series.
Part Number |
---|
B1.5SU36-10-H-12 |
B1.5SU36-10-H-13 |
B1.5SU36-10-H-14 |
B2SU36-12 |
B2SU36-12-H-13 |
B2SU36-12-H-14 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,003.77 | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 36 | Round hole | 9.8 | 12 | H7 | - | - | Pilot Hole Product | 10 | ||
฿ 3,003.77 | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 36 | Round hole | 9.8 | 13 | H7 | - | - | Pilot Hole Product | 10 | ||
฿ 3,003.77 | 1 Piece(s) | 12 Day(s) | 10 | 1.5 | 36 | Round hole | 9.8 | 14 | H7 | - | - | Pilot Hole Product | 10 | ||
฿ 3,300.51 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 36 | Round hole | 12.6 | 12 | H8 | No | No | Pilot Hole Product | 13 | ||
฿ 3,686.37 | 1 Piece(s) | 12 Day(s) | 10 | 2 | 36 | Round hole | 12.6 | 13 | H7 | - | - | Pilot Hole Product | 13 | ||
฿ 3,686.37 | 1 Piece(s) | 12 Day(s) | 10 | 2 | 36 | Round hole | 12.6 | 14 | H7 | - | - | Pilot Hole Product | 13 |
How can we improve?
How can we improve?