(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-strength spiral miter gear, with induction hardened tooth part. Module 1.0/1.25/1.5/2.0/2.25. Hole diameter ground finish. Keyway slotted and tapped, so can be installed immediately.
External appearance of spiral miter gear
Dimensional drawing of spiral miter gear
Product code Catalog Number | Hole diameter Bore Diameter dd (H7) | Module Module m | Reference circle Diameter Reference Diameter d | Tooth tip circle Diameter Tip Diameter da | Assembly Distance Locating Distance A | Hub Outer Diameter Hub Diameter dh | Hub length Hub Projection lh | Hole length Bore Length l | Overall Length Overall Length lw | Tip Distance la | Tooth width Face Width b | Key Groove Key Way b2 × t2 | Screw Set Screw | Tooth tip angle Face Angle δa | Weight Weight W (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
M | ls | |||||||||||||||
MGH R+8 | ⌀8 | 1 | ⌀20 | ⌀21.12 | 20 | ⌀16 | 8 | 12 | 13.43 | 10.56 | 4.5 | — | M4 | 4 | 50.31, | 16.0 |
MGH L+8 | ⌀8 | 1 | ⌀20 | ⌀21.12 | 20 | ⌀16 | 8 | 12 | 13.43 | 10.56 | 4.5 | — | M4 | 4 | 50.31, | 16.0 |
MGH R+10 | ⌀10 | 1.25 | ⌀25 | ⌀26.42 | 25 | ⌀20 | 10 | 15.5 | 17.13 | 13.21 | 6 | — | M4 | 5 | 49.22, | 32.0 |
MGH L+10 | ⌀10 | 1.25 | ⌀25 | ⌀26.42 | 25 | ⌀20 | 10 | 15.5 | 17.13 | 13.21 | 6 | — | M4 | 5 | 49.22, | 32.0 |
MGH R = 12 | ⌀12 | 1.5 | ⌀30 | ⌀31.85 | 30 | ⌀24 | 12 | 18.5 | 20.44 | 15.93 | 7 | 4 × 1.8 | M5 | 6 | 50.5, | 54.9 |
MGH L = 12 | ⌀12 | 1.5 | ⌀30 | ⌀31.85 | 30 | ⌀24 | 12 | 18.5 | 20.44 | 15.93 | 7 | 4 × 1.8 | M5 | 6 | 50.5, | 54.9 |
MGH R = 14 | ⌀14 | 2 | ⌀40 | (⌀42.28) ⌀40.88 | 40 | ⌀32 | 16 | 24 | 27.16 | 21.14 | 9 | 5 × 2.3 | M5 | 8 | 48.3, | 137.6 |
MGH L = 14 | ⌀14 | 2 | ⌀40 | (⌀42.28) ⌀40.88 | 40 | ⌀32 | 16 | 24 | 27.16 | 21.14 | 9 | 5 × 2.3 | M5 | 8 | 48.3, | 137.6 |
MGH R = 16 | ⌀16 | 2.25 | ⌀45 | (⌀47.73) ⌀46.03 | 45 | ⌀36 | 18 | 27.5 | 30.39 | 23.86 | 10 | 5 × 2.3 | M6 | 9 | 49.22, | 195.6 |
MGH L = 16 | ⌀16 | 2.25 | ⌀45 | (⌀47.73) ⌀46.03 | 45 | ⌀36 | 18 | 27.5 | 30.39 | 23.86 | 10 | 5 × 2.3 | M6 | 9 | 49.22, | 195.6 |
The diameter of the tooth tip da in parenthesis () is the theoretical value. The maximum outer diameter is chamfered parallel to the axis, so it is smaller than the theoretical value.
Features of MGH series
It can be used in principle (without alteration).
Product code Catalog Numbers | Rotational speed (min^-1) revolution/min | ||||||
---|---|---|---|---|---|---|---|
300 | 600 | 900 | 1,200 | 1, 500 | 1,800 | 2,000 | |
MGH R + 8 | 0.030 | 0.061 | 0.091 | 0.118 | 0.142 | 0.164 | 0.179 |
MGH R + 10 | 0.062 | 0.125 | 0.184 | 0.234 | 0.280 | 0.322 | 0.348 |
MGH R = 12 | 0.107 | 0.215 | 0.297 | 0.387 | 0.460 | 0.525 | 0.568 |
MGH R = 14 | 0.251 | 0.488 | 0.680 | 0.847 | 0.998 | 1.150 | 1.245 |
MGH R = 16 | 0.357 | 0.679 | 0.940 | 1.163 | 1.376 | 1.583 | 1.710 |
Rotational speed (min^-1) revolution/min | ||||||
---|---|---|---|---|---|---|
300 | 600 | 900 | 1,200 | 1, 500 | 1,800 | 2,000 |
0.012 | 0.026 | 0.040 | 0.052 | 0.063 | 0.074 | 0.081 |
0.026 | 0.054 | 0.081 | 0.104 | 0.126 | 0.146 | 0.158 |
0.045 | 0.093 | 0.136 | 0.174 | 0.208 | 0.240 | 0.261 |
0.108 | 0.216 | 0.307 | 0.387 | 0.460 | 0.535 | 0.581 |
0.154 | 0.303 | 0.427 | 0.535 | 0.641 | 0.741 | 0.804 |
Part Number |
---|
MGHL+8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 555.24 | MITER GEARS | 1 Piece(s) | 5 Day(s) | 10 | 1 | Round hole+tap | 4.5 | 8 | Left | M4 | No | Finished product (shaft hole grinding finish) | 8 |
Loading...
Shape | Spiral Miter Gear | Number of Teeth(Teeth) | 20 | Gear Ratio | 1 |
---|---|---|---|---|---|
Material | Steel | Heat Treatment | High frequency | Ground Tooth | No |
Surface Treatment | No | Accuracy(* New JIS) | Class 4 | Shaft Bore Tolerance | H7 |
Bending angle(deg) | 35 | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part MGHL+8 in the Spiral Bevel Gear, MGH series.
Part Number |
---|
MGHL+10 |
MGHL=12 |
MGHL=12 |
MGHL=14 |
MGHLEQUAL14 |
MGHR+10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 607.31 | 1 Piece(s) | 6 Day(s) | 10 | 1.25 | Round hole+tap | 6 | 10 | Left | M4 | No | Finished product (shaft hole grinding finish) | 10 | ||
฿ 745.90 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | Keyway | 7 | 12 | Left | M5 | 4×1.8 | Finished product (shaft hole grinding finish) | 12 | ||
฿ 679.59 | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | Keyway | 7 | 12 | Left | - | - | Finished product | 12 | ||
฿ 900.02 | 1 Piece(s) | 5 Day(s) | 10 | 2 | Keyway | 9 | 14 | Left | M5 | 5×2.3 | Finished product (shaft hole grinding finish) | 14 | ||
฿ 900.02 | 1 Piece(s) | 32 Day(s) | 10 | 2 | Keyway | 9 | 14 | Left | - | - | Finished product | 14 | ||
฿ 607.31 | 1 Piece(s) | 6 Day(s) | 10 | 1.25 | Round hole+tap | 6 | 10 | Right | M4 | No | Finished product (shaft hole grinding finish) | 10 |
How can we improve?
How can we improve?