1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Bevel Gear, B-LOCK (Part Number)

B LOCK MITER GEARS

Bevel Gear, B-LOCK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 833.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Miter gear with fastening mechanism. Keyway slot and other machining for shaft not required, making adjustments easy during assembly.
Module 0.8/ 1.0 / 1.5 / 2.0. Excellent corrosion resistance SUS304, S45C series.

Part Number
ML1.5SU25-3412
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Material Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Material (Details) Hub length lh

฿ 2,702.00

B LOCK MITER GEARS 1 Piece(s) 5 Day(s) 101.525Stainless Steel7.512Class 4H8M5SUS30412.5

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Heat Treatment No
Ground Tooth No Shaft Bore Config. Round hole Surface Treatment No
Keyway (width × depth) No Pilot Hole Product, Completed Product Finished product

Please check the type/dimensions/specifications of the part ML1.5SU25-3412 in the Bevel Gear, B-LOCK series.

Products with similar specification

Part Number
ML1.5SU20-3010
ML1S20-2108
ML1SU20-2106
ML1SU30-2808
ML2SU20-3715
ML80SU20-1605
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Material Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Material (Details) Hub length lh

฿ 2,228.27

1 Piece(s) 5 Day(s) 101.520Stainless Steel6.810Class 4H8M4SUS30412

฿ 833.54

1 Piece(s) Same day 10120Steel4.38Class 3H7M3S45C10

฿ 1,647.28

1 Piece(s) 3 Day(s) 10120Stainless Steel4.36Class 4H8M3SUS3049

฿ 2,154.44

1 Piece(s) 3 Day(s) 10130Stainless Steel6.28Class 4H8M4SUS30411

฿ 2,934.30

1 Piece(s) 3 Day(s) 10220Stainless Steel8.515Class 4H8M5SUS30414

฿ 1,594.21

1 Piece(s) 3 Day(s) 100.820Stainless Steel3.75Class 4H8M2.5SUS3047.25